Festo




Online design software

Use the software online and select the optimal pneumatic drive-unit system. Then simply use mouse clicks to simulate it!

The online design software can already be used for some product groups.

Pneumatic drive units – cylinder:
  • Cylinders to standard© Festo AG & Co. KG
    Round sylinders (ISO 6432): DSNU, ESNU, DSN, ESN, CRDSNU
    Profile/tie-rod cylinders (ISO 15552): DNC, DNCB, DNG, DNU, CDN, CRDNG
    Compact cylinders (ISO 21287): ADN, AEN
  • Compact cylinders© Festo AG & Co. KG
    Up to 50% less space than standard cylinders in accordance with ISO 15552 thanks to compact dimensions: ADVU, AEVU, AEVUZ, AEVULQZ, ADVUL, ADVULQ
  • Short-stroke cylinders© Festo AG & Co. KG
    Minimal overall height, thanks to small dimensions in comparison with piston diameter: ADVC, AEVC

Pneumatic drive units – handling units::
Shock absorbers:
Shock absorber selection© Festo AG & Co. KG

Valve terminals:
Simplified product configuration: Aid to simple selection of suitable valve terminals based on their parameters
Valve terminal selection© Festo AG & Co. KG

Additional online design software
you can find in the catalogue with the pneumatic drive units. It's this simple:
  • Go to the catalogue
  • Select the product family
  • Click on the engineering button
    To the catalogue© Festo AG & Co. KG
  • Engineering online
    © 2008 Festo AG & Co. KG