Pneumatic drives with linear guide
| Mini slides SLT/SLS/SLF |
- Diameter SLT 2x6 … 25 mm, SLS/SLF 6 … 16 mm
- Stroke 10 … 200 mm, 5 … 30 mm, 10 … 80 mm
- Force 14 … 590 N, SLS/SLF 17 … 121 N
Mini slides SLT in the catalogue
Mini slides SLS in the catalogue
Mini slides SLF in the catalogue

| Mini guided drive DFC |
- Diameter 4, 6, 10 mm
- Stroke 5 … 30 mm
- Force 7.5 … 47 N
Mini guided drive DFC in the catalogue
| Guided drive DFM/DFM-B in modular design* |
- Diameter 12 … 100 mm
- Stroke 10 … 400 mm
- Force 68 … 4,712 N
- DFM-B: many variants
Guided drive DFM in the catalogue
| Twin cylinder DPZC |
- Diameter 6, 20, 16 mm
- Stroke 10 … 100 mm
- Force 34 … 241 N
Twin cylinder DPCZ in the catalogue
*Modular products can be combined to form customised product configurations. Special configuration software is supplied.
© 2008 Festo AG & Co. KG



