Other pneumatic units and accessories
| Adsorption dryer LDF |
- Flow rate 26 … 1,600 l/min.
- Maximum air quality in accordance with DIN 8573.1… achievable with multi-stage filtration
- Input filter 0.01μm, output filter 1μm
- Low energy consumption and noise levels
Adsorption dryer LDF in the catalogue

| Pressure booster DPA |
- Three sizes, each with two pressure ranges
- New: size DPA-40
- Flow rate 300 … 3000 l/min.
- Working pressure can be directly increased
- Automatic stop when the set pressure level is reached
- Process reliability: automatic start-up in the event of a pressure drop
DPA in the catalogue

| Push-in fittings QS |
- More than 1,000 types of standard and function fittings
- Easy to plug in and remove
- Completely leak-proof
- Corrosion-resistant, flame-retardant or acid-resistant
- 360° rotable
Push-in fittings QS in the catalogue

| Tubing |
- Made of resistant plastic
- Variants for numerous working environments
- Black PLN tubing, especially for outdoor applications in the process industry: resistant to sunlight, acids and cleaning agents
Tubing in the catalogue

| Push-fit piping connectors CQ |
- Suitable for compressed air, vacuum and liquids
- Assembled and dismantled without tools
- Re-usable
- Comprehensive range of push-in connectors
- Temperature range: -20 °C at up to 15 bar, +70 °C at up to 7 bar
- Leak-free and corrosion-resistant
- Approved for the food industry
- Delivery rate: up to 7,000 l/min
Push-in connectors CQ in the catalogue

| Silencers U, UC, UO, UOM, UOMS |
- Connection with thread M3, M5, M7, G 1/2, G 1/4, G 1/8, G 3/8, G 3/4, G1
- Barbed fitting connection
- Tubing inner diameters 3, 4 mm
- Push-in sleeve connection
- Tubing inner diameters 4, 6, 8, 10 mm
Silencers in the catalogue

© 2009 Festo AG & Co. KG
