Flow sensors
| Flow sensors SFE3/SFET |
- Measuring range: SFE3 0.05 … 50 l/min, SFET ±0.005 … 10l/min
- Protection class IP40
- Accuracy 5% FS
- Reproducibility 2% FS
Flow sensors SFE in the catalogue
| Flow sensor SFE1 |
- Unidirectional flow sensor with display
- Display can be rotated 360°
- H-rail or wall mounting
- Protection class IP65
- Measuring range: 1 … 200 l/min
Flow sensors SFE in the catalogue
| Flow sensor MS6-SFE |
- Automatic detection of the required flow conditions
- Flexible installation thanks to compact design
- Measuring range: 200 … 5,000 l/min
Flow sensors SFE in the catalogue
© 2009 Festo AG & Co. KG



