Software
CheckKon
Software for displaying, recording and adjusting all processes in the device: from image recording through to input and output parameters:
New: Download CheckKon Version 4.0 Release 08
Software for displaying, recording and adjusting all processes in the device: from image recording through to input and output parameters:
- Select evaluation mode
- Display and alter system parameters
- Display evaluation of the last recorded workpieces to be inspected
- Display and protocol of checked parts images and the derived inspection characteristics
- Transfer new inspection programs
- System documentation
New: Download CheckKon Version 4.0 Release 08

CheckOpti
Software for creating inspection programs:
Examples of inspection characteristics:
Software for creating inspection programs:
- Recording of sample parts
- Simple set up of the inspection characteristics using drag and drop
- Definition of up to 64 inspection characteristics per inspection program
- Camera: up to 256 inspection programs can be defined
- Checkbox: up to 48 inspection programs can be defined
Examples of inspection characteristics:
- Vertical length measurement
- Horizontal length measurement
- Angle measurement
- Count events
- Contour measurements of the workpiece to be inspected
- Define surfaces
- Calculate grey tone or colour variation

© 2008 Festo AG & Co. KG
