Universal directional control valves
| Individual valve VUVB |
- Push-in connector 4, 6, 8, 10 mm
- Flow rate 200 … 1,000 l/min.
- Electrically actuated
Individual valve VUVB in the catalogue
Animated presentation VB

| Compact Performance Valve CPE |
- 3/2-way, 5/2-way, 5/2-way double solenoid, 5/3-way
- Flow rate 180 … 3,200 l/min.
- Compact plug with holding current reduction (24 V)
- Plug DIN 43650, design C (24/110/230 V)
Valve CPE in the catalogue
| Tiger 2000 valve |
- 5/2-way and 5/3-way
- Flow rate 750 … 2,600 l/min.
- V/F solenoid coil, freely selectable voltage, ATEX
- Pneumatically actuated versions
Tiger 2000 valve in the catalogue
| Tiger Classic valve |
- 3/2-way and 5/2-way
- Flow rate 500 … 7,500 l/min.
- F solenoid coil, free voltage selection, ATEX
- Pneumatically actuated versions
Tiger Classic valve in the catalogue
| Universal directional control valves VMPA1/VMPA2 |
- 2x3/2-way, 5/2-way, 5/2-way double solenoid, 5/3-way
- Flow rate 360/700 l/min.
- Electrical M8 connection, 4-pin
- High operating voltage tolerance 24 V DC ±25 %
VMPA1/VMPA2 in the catalogue

| Directional control valves MEH/MEBH |
- 3/2-way, 5/2-way, 5/2-way double solenoid, 5/3-way
- Max. flow rate 700 l/min
- MEBH plug DIN 43650, design C (24/110/230 V)
- Pneumatically actuated versions
MEH/MEBH in the catalogue

© 2009 Festo AG & Co. KG



