Festo




Standards-based cylinders

Standard cylinders DSN to ISO 6432

  • Diameter 8 … 25 mm
  • Stroke 1 … 500 mm
  • Force 30 … 295 N
  • Without sensing

Standard cylinder DSN in the catalogue© Festo AG & Co. KG

Standard cylinder DSN


Standard cylinders DSNU/ESNU to ISO 6432 in modular design*

  • Diameter 8 … 25 mm
  • Stroke 1 … 500 mm
  • Force 30 … 295 N
  • Many variants

Standard cylinder DSNU/ESNU in the catalogue© Festo AG & Co. KG

Standard cylinder DSNU


Standard cylinder DNCB to ISO 15552

  • Diameter 32 … 100 mm
  • Stroke 2 … 2,000 mm
  • Force 483 … 4,712 N

Standard cylinder DNCB in the catalogue© Festo AG & Co. KG

Standard cylinder DNCB


Standard cylinder DNC to ISO 15552 in modular design*

  • Diameter 32 … 125 mm
  • Stroke 10 … 2,000 mm
  • Force 483 … 7,363 N
  • Many variants

Standard cylinder DNC in the catalogue© Festo AG & Co. KG

Standard cylinder DNC


Standard cylinder DNG to ISO 15552

  • Diameter 32 … 320 mm
  • Stroke 10 … 2,000 mm
  • Force 483 … 48,250 N

Standard cylinder DNG in the catalogue© Festo AG & Co. KG

Standard cylinder DNG


Standard cylinder CDN Clean Design to ISO 15552 in modular design*

  • Diameter 32 … 100 mm
  • Stroke 10 … 2,000 mm
  • Force 482 … 4,712 N
  • Clean Design

Standard cylinder CDN in the catalogue© Festo AG & Co. KG

Standard cylinder CDN


Standard cylinders ADN/AEN to ISO 21287 in modular design*

  • Diameter 12 … 125 mm
  • Stroke 1 … 500 mm
  • Force 68 … 7,363 N
  • Many variants

Standard cylinders ADN/AEN in the catalogue© Festo AG & Co. KG

Standard cylinder ADN


Standard cylinder CRDNG to ISO 15552 in stainless steel

  • Diameter 32 … 125 mm
  • Stroke 10 … 2,000 mm
  • Force 463 … 7,360 N

Standard cylinder CRDNG in the catalogue© Festo AG & Co. KG

Standard cylinder CRDNG


Standard cylinder CRDSNU to ISO 6432 in stainless steel
  • Diameter 12 … 25 mm
  • Stroke 10 … 500 mm
  • Force 68 … 295 N

Standard cylinder CRDSNU in the catalogue© Festo AG & Co. KG
Standard cylinder CRDSNU


*Modular products can be combined to form customised product configurations. Special configuration software is supplied.


© 2009 Festo AG & Co. KG