Festo




Automobile press

Concepts for higher efficiency
Pneumatic concepts from Festo are not only innovative but ensure particularly economic operation on large press lines. Even when separating sheet metal, using combinations of especially compact high-performance products, such as the following:

DNC standard cylinders

  • Piston diameters from 32 to 125 mm, strokes from 10 to 2000 mm
  • Conform to all current international standards
  • Require very little installation space
  • Cylinder sensors can be integrated into sensor slots
  • End-position cushioning as standard
  • Cover over 90% of all applications calling for standard cylinders
  • Wide choice of variants of piston rods and special designs
  • Piston rod types available: Through, reinforced (for high transverse loads), extended, square, non-rotating (hollow on request), with female thread or standard coarse-pitch thread
  • Heat-resistant seals
  • Constant-speed cylinders for stroke speeds down to 5 mm/s
  • Free of copper, PTFE and silicone (for PPV-A and PPV in diameters 32 to 80 mm)
  • Corrosion-resistant

© Festo AG & Co. KG Catalogue




CPV valve terminals
  • Easily incorporated into existing control-system concepts
  • Require less installation space and offer maximum performance in a minimum of space
  • Enhanced functional reliability and service life
  • High flow rates with very compact dimensions
  • Terminals can be installed right at the "front line"
  • Uniform platform for valves
  • Field-bus connection means no need for laborious individual wiring

© Festo AG & Co. KG Catalogue
DNC standard cylinders


[1] [2] [3] [4] 

 

© 2009 Festo AG & Co. KG