Festo




Electronic controllers

Controller FEC Compact

  • 20 digital inputs/outputs
  • Analogue inputs/outputs
  • 2 serial interfaces
  • Ethernet interface
  • 24 V DC
  • 220/230 V AC

FEC Compact in the catalogue© Festo AG & Co. KG

Electronic controller IPC FEC® Compact


Controller FEC Standard

  • 48 digital inputs/outputs
  • 3 analogue inputs, 1 analogue output
  • 2 serial interfaces
  • Ethernet interface
  • 24 V DC

FEC Standard in the catalogue© Festo AG & Co. KG

Electronic controller IPC FEC® Standard


Electrical terminal CPX with integrated controller CPX-FEC

  • Stand-alone operation as front-end controller or programmable valve terminal
  • Remote controller fieldbus to pre-process decentralised, stand-alone subsystems
  • Remote controller Ethernet
  • Remote I/O for Ethernet / Modbus TCP and EasyIP

FEC in the catalogue© Festo AG & Co. KG

CPX with integrated controller CPX-FEC


Software tool for FEC® controllers FST 4.x

  • Support for Ethernet programming
  • Easy and user-friendly – step programming of a system
  • Simplest tool for commissioning pneumatic systems

FST 4.x


Software tool for FEC® controllers FST 5.x

  • Programming based on standard IEC 61131-3
  • Functional module library for electric drives



Front-end display text panels:
FED-40 to -50 and FED-90

  • PC/PLC interface
  • Printer interface
  • Ethernet interface
  • Protection class IP65 on the front
  • Numerical data fields, bar charts and text fields

Display FED in the catalogue© Festo AG & Co. KG

Display FED


Front-end display: graphical touch panels FED-300 to FED-5020 (3" to 15")

  • Ethernet interface
  • Project engineering using Designer – simple and user-friendly
  • Web browser terminal variant
  • SCADA visualisation VipWin integrated as variant

Display FED 2000


Software tool Vip Win for process visualisation

  • Implementation of SCADA projects
  • Production process monitoring in real time

Software tool Vip Win




© 2009 Festo AG & Co. KG