Semi-rotary drives
| Semi-rotary module DSM |
- Piston diameter 6 … 40 mm
- Torque 0.15 … 20 Nm
- Rotation angle 0° … 270°
- Mass moment of inertia up to 1,200 x 10E-4 kgm²
Semi-rotary module DSM in the catalogue
| Semi-rotary drive DSR |
- Piston diameter 10 … 40 mm
- Torque 0.5 … 20 Nm
- Rotation angle 0° … 180°
- Mass moment of inertia up to 150 x 10E-4 kgm²
Semi-rotary drive DSR in the catalogue
| Twin piston semi-rotary drive DRQD in modular design* |
- Piston diameter 6 … 50 mm
- Torque 0.16 … 50 Nm
- Rotation angle 0° … 360°
- Mass moment of inertia up to 2,000 x 10E-4 kgm²
Twin piston semi-rotary drive DRQD in the catalogue
*Modular products can be combined to form customised product configurations. Special configuration software is supplied.
© 2009 Festo AG & Co. KG



