Festo




Spindle axes

Spindle axis DGE-SP with driver in modular design*

  • Size 18 … 63 mm
  • Stroke 100 … 2,000 mm
  • Force 140 … 1,600 N
  • Repetition accuracy ±0.02 mm

Spindle axis DGE-SP in the catalogue© Festo AG & Co. KG

Spindle axis DGE-SP


Spindle axis with recirculating ball bearing guide DGE-SP-KF

  • Size 18 … 63 mm
  • Max. stroke 2,000 mm
  • Force 140 … 1,600 N
  • Repetition accuracy ±0.02 mm

Spindle axis DGE-SP in the catalogue© Festo AG & Co. KG

Spindle axis DGE-SP-KF


Spindle axis with heavy-duty guide DGE-SP-HD

  • Size 18, 25, 40 mm
  • Max. stroke 1,500 mm
  • Force 140 … 600 N
  • Repetition accuracy ±0.02 mm

Spindle axis DGE-SP in the catalogue© Festo AG & Co. KG
Spindle axis DGE-SP-HD


*Modular products can be combined to form customised product configurations. Special configuration software is supplied.




© 2008 Festo AG & Co. KG