Grippers
| Micro-parallel gripper HGPM |
- Size 8, 12 mm
- Stroke 2.3 mm
- Force 16.5, 30 N per gripper jaw
Micro-parallel gripper HGPM in the catalogue
| Micro-angle gripper HGWM |
- Size 8, 12 mm
- Opening angle 14°, 20°
- Gripping torque 12, 38 Ncm
Micro-angle gripper HGWM in the catalogue
| Standard grippers HGD/HGP/HGR/HGW |
- Inexpensive and versatile grippers for all standard gripping tasks
- Gripping force per gripper jaw 6.6 … 580 N
Three-point gripper HGD in the catalogue
- Size 16 … 30 mm
- Stroke 2.5 … 6 mm per gripper jaw
- Force 30 … 350 N per gripper jaw
Parallel gripper HGP in the catalogue
- Size 6 … 35 mm
- Stroke 2 … 12.5 mm
- Force 10 … 577 N per gripper jaw
Radial gripper HGR in the catalogue
- Size 10 … 40 mm
- Opening angle 180°
- Gripping torque 6.6 … 300 Ncm per gripper jaw
Angle gripper HGW in the catalogue
- Size 10 … 40 mm
- Opening angle 40°
- Gripping torque 11 … 580 Ncm per gripper jaw

| Parallel gripper HGPC |
- Size 12, 16, 20 mm
- Stroke 3, 5, 6.5 mm per gripper jaw
- Force 25, 45, 70 N per gripper jaw
Parallel gripper HGPC in the catalogue
| Precision gripper HGPP |
- Size 10 … 32 mm
- Stroke 2 … 12.5 mm per gripper jaw
- Force 47 … 482 N per gripper jaw
Precision gripper HGPP in the catalogue
| Servo-pneumatic proportional gripper HGPPI |
- Size 12 mm
- Opening stroke adjustable up to 10 mm per gripper jaw
- Gripping force adjustable between 5 and 50 N per gripper jaw
Servo-pneumatic proportional gripper HGPPI in the catalogue


© 2009 Festo AG & Co. KG




