Festo




Handling units

Linear modules HMP-B/HMPL

  • Diameter of HMP-B 16 … 32 mm
    HMPL 12, 16, 20 mm
  • Stroke of HMP-B 16 … 400 mm
    HMPL 30 … 200 mm

Linear module HMP-B in the catalogue© Festo AG & Co. KG
Linear module HMPL in the catalogue© Festo AG & Co. KG

Linear modules HMP-B/HMPL


Handling module HSP

  • Size 12, 16, 25 mm
  • Y stroke 52 … 170 mm
  • Z stroke 20 … 70 mm
  • Working stroke 15 … 25 mm
  • Force 40 … 65 N
  • Pneumatic, electric, without drive

Handling module HSP in the catalogue© Festo AG & Co. KG

Handling module HSP


Feed separator HPV

  • Diameter 14, 22 mm
  • Stroke length 20 ... 60 mm
  • Force 92, 228 N

Feed separator HPV in the catalogue© Festo AG & Co. KG
Feed separator HPV




© 2009 Festo AG & Co. KG