Shut-off, pressure control
and flow control valves
| Shut-off valves H/W/QH |
HE in plastic:
- Flow rate 300 … 800 l/min.
- R1/8, R½ and plug connector
Hand slide valves and ball valves in metal design:
- Flow rate 120 … 84,000 l/min.
- M5, G1/8 ... G1½
Shut-off valves in the catalogue
| Non-return valves H/HA/HB |
- Flow rate 140 … 5,500 l/min.
- Connections: thread at both ends, push-in/threaded or push-in connector at both ends
- Alternative connections in M5, G1/8 ... G3/4, R 1/8 ... R1/2, QS4...12
Non-return valves in the catalogue
| Quick exhaust valves SE/SEU |
- Flow rate 300 … 6,480 l/min.
- Alternative connections G1/8 ... G1/2
- With/without silencer
Quick exhaust valves SE/SEU in the catalogue
| Pressure regulators LRL/LRLL |
- Flow rate 22 … 760 l/min.
- Alternative connections M5 … G1/2, push-in connector QS4 … 12
- Small dimensions
- Constant output pressure
Pressure regulators in the catalogue
| One-way flow control valve GR.. for in-line installation |
- Flow rate 25 … 4800 l/min.
- Alternative connections M3 … G3/4, push-in connector QS3 … QS8
- With/without non-return function
- Accessories: mounting retainer GR-H-QS..
One-way flow control valve GR.. in the catalogue

| One-way flow control valve GRL.. for direct assembly |
- Flow rate 15 … 4,720 l/min.
- Alternative connections M3 … G3/4, push-in connector QS-3 … QS-12 or PK-3 … PK-6
- Exhaust/supply air flow control
- With/without non-return function
One-way flow control valve GRL.. in the catalogue

© 2009 Festo AG & Co. KG




