Optical sensors
| Optoelectronic sensor SOEG-RT-4/M5 |
- Diameter 4 mm, M5 thread with a length of 35 mm
- Scratch-resistant and highly resistant to environmental influences thanks to IP67
- Reliable thanks to sensing range of up to 50 mm
Sensor SOEG-R in the catalogue

| Optoelectronic sensor SOE-…-Q20 |
- High protection class IP67
- Housing material ABS
- Switching frequency up to 1,000 Hz
- Reliable adjustment and manipulation protection thanks to visible red light
| Optoelectronic sensor SOE-…-Q50 |
- Size 50 x 50 x 17 mm
- M12: plug can be rotated 270° and locked in steps of 45°
- High protection class IP67
- LED display for switching status and operating voltage

| Colour sensor SOEC-RT-Q50 |
- Size 50 x 50 x 17 mm
- Switching frequency up to 500 Hz
- 5 definable limits
- Teach-in function: 3 independent channels for new colours
Sensor SOEC-RT-Q50 in the catalogue
| Diffuse sensor SOEL-RTD-Q50 for distance measurement |
- Size 50 x 50 x 17 mm
- High protection class IP67
- Connector can be rotated by up to 270°
- Teach-in function via control panel or external input
Sensor SOEL-RTD-Q50 in the catalogue
© 2009 Festo AG & Co. KG



