Pressure and vacuum sensors
| Pressure sensor SDE1 |
- Plug M8, M12
- Freely programmable hysteresis/comparator mode for relative or differential pressure
- Fast mounting thanks to snap-in or push-in facility
- IP65
Pressure sensor SDE1 in the catalogue
| Pressure sensor SDE3 |
- Space-saving and suitable for TPM
- Front panel or H-rail design
- Intuitive prompting and fast teach-in option
- Alphanumeric pressure display, or bar graphs for dynamic events
- Rapid H-rail and front panel mounting
- Coded lock
Pressure sensor SDE3 in the catalogue
| Pressure and vacuum switch SDE5 in modular design* |
- Minimal assembly time thanks to QS fittings and M8 plug connectors or free cable end
- Selectable output functions
- Quick switching-point adjustment at the press of a button
- Measuring ranges -1 … 10 bar
Pressure switch SDE5 in the catalogue
| Pressure switches PEV/PENV |
- PEV: mechanical
- PENV: electrical
- Contactless
- Pressure display
- Pressure range -1 … 12 bar
- Connection G ¼ or M5
Pressure switches PEV/PENV in the catalogue
*Modular products can be combined to form customised product configurations.
© 2009 Festo AG & Co. KG




