Festo




Cylinders with piston rod

Short-stroke cylinders ADVC/AEVC

  • Diameter 4 … 100 mm
  • Stroke 1 … 25 mm
  • Force 7.5 … 4,712 N

Short-stroke cylinders ADVC/AEVC in the catalogue© Festo AG & Co. KG

Short-stroke cylinders ADVC/AEVC


Round cylinders DSNU/ESNU to ISO 6432 in modular design*

  • Diameter 32 … 63 mm
  • Stroke 1 … 500 mm
  • Force 483 … 1,870 N
  • Many variants

Round cylinder DSNU/ESNU in the catalogue© Festo AG & Co. KG

Round cylinder DSNU


Round cylinder CRHD in stainless steel

  • Diameter 32 … 100 mm
  • Stroke 10 … 500 mm
  • Force 483 … 4,712 N
  • Hygiene Design

Round cylinder CRHD in the catalogue© Festo AG & Co. KG

Round cylinder CRHD


*Modular products can be combined to form customised product configurations. Special configuration software is supplied.




© 2009 Festo AG & Co. KG