Inductive sensors
| Inductive sensor SIEH-3B in stainless steel |
- Very large sensing range
- Protection class IP67
- Pressure-resistant
- With plug or cable
Inductive sensor SIEH in the catalogue
| Inductive sensors SIEN/SIED…-PA in polyamide |
- Approval for the food and packaging industry
- Protection class IP65/IP67
- Size M12, M18, M30
Inductive sensors SIEN/SIED in the catalogue
| Inductive sensor SIEF Factor 1 |
- Temperature range -30 … +80 °C
- 250% faster than conventional proximity switches
- Factor 1 technology: up to 300% larger switching distance for aluminium
- Complies with EMC requirements in standards EN 50082-2 and EN 61000-4-6
- Insensitive to interference
Inductive sensor SIEF in the catalogue
| Inductive sensor SIEA with analogue signal |
- Standard sizes M8, M12, M18, M30
- High resolution and excellent repetition accuracy
- Large sensing range up to 20 mm (M30)
- Nearly all sizes offer two standardised analogue outputs: 4 … 20 mA and 0 … 10V
Inductive sensor SIEA in the catalogue
© 2009 Festo AG & Co. KG




