Rodless cylinders
| Linear drive DGC in modular design* |
- Diameter 8 … 40 mm
- Stroke 1 … 5,000 mm
- Force 30 … 750 N
- Many variants
Linear drive DGC in the catalogue
| Linear drive SLG in modular design* |
- Diameter 8 … 18 mm
- Stroke 100 … 900 mm
- Force 30 … 153 N
Linear drive SLG in the catalogue
*Modular products can be combined to form customised product configurations. Special configuration software is supplied.
© 2009 Festo AG & Co. KG


