Function-oriented drives
| Bellows cylinders EB/EBS |
- Diameter 80 … 385 mm
- Stroke 0 … 230 mm
- Force 0 … 52 kN
Bellows cylinders EB in the catalogue
Bellows cylinders EBS in the catalogue

| Clamping module EV |
- Diameter 12 … 63 mm
- Diameter 10x30 … 20x180 mm in block form
- Stroke 0 … 5 mm
- Force 55 … 1,650 N
Clamping module EV in the catalogue
| Linear/swivel clamp CLR |
- Size 12 … 63 mm
- Clamping stroke 10 … 50 mm
- Force 51 … 1,682 N
Linear/swivel clamp CLR in the catalogue
| Fluidic Muscle MAS/DMSP |
- Diameter 10, 20 and 40 mm
- Nominal length 30 … 9,000 mm
- Force 400 … 4,000 N
Fluidic Muscle MAS/DMSP in the catalogue
| Clamping units KEC/KP/KE |
- For diameter 4 ... 32 mm
- For round material 16, 20 and 25 mm
- Variants for safety-relevant applications
Clamping units KEC/KP/KE in the catalogue
© 2008 Festo AG & Co. KG




