Service units
| D series service units of metal design |
- Sturdy and versatile metal series
- Flow rate up to 12,500 l/min
- Port sizes 1/8" to 1"
- 2 pressure ranges
- Filter regulators, pressure regulators, on-off valves, fine filters and micro filters
- Selected types in accordance with ATEX directive
D series service units in the catalogue

| D series service units of polymer design |
- DB components made of high-performance polymer
- Basic compressed air preparation functions
- Compatible with metal D series
- Flow rate up to 1,300 l/min
- Port sizes 1/8" to 1/4"
Service units DB in the catalogue

| MS – MS4, MS6 series service units |
- Flow rate up to 7,500 l/min
- All compressed air preparation functions
- Remote monitoring and adjustability
- Port size 1/8" to 3/4"
- Modular: rapid assembly/dismantling
- Configurator for individual solutions
Service units MS in the catalogue

| MS – MS12 series service units |
- Flow rate up to 12,000 l/min
- Complete valve family available
- Configurator for individual solutions
- Port size 1" to 2"
Service units MS in the catalogue

© 2009 Festo AG & Co. KG
