Handling and positioning systems
Standard handling systems of the multi-axis modular system
Pick & Place in the catalogue
| Pick & Place |
- Maximum useful load 10 kg
- Max. Y stroke 400 mm
- Max. Z stroke 400 mm
Pick & Place in the catalogue
| Linear gantries |
- Maximum useful load 10 kg
- Max. Y stroke 3,000 mm
- Max. Z stroke 800 mm
Linear gantry in the catalogue
| Three-dimensional gantries |
- Maximum useful load 50 kg
- Max. X stroke 3,000 mm
- Max. Y stroke 1,200 mm
- Max. Z stroke 600 mm
Three-dimensional gantry in the catalogue
| System components: adapters for |
- Drive/drive
- Drive/gripper
- Basic components
- Connectors
- Installation components
| Specific services for the multi-axis modular system |
- PtTool, software tool for electrical drives
- Individual 2D/3D models, bills of material and machine documentation
- Assembly, commissioning and testing = checked
- Festo Configuration Tool FCT for commissioning electrical drives
- Axis parameters set to default values in the controller
- Software tool for gripper selection and vacuum generator systems
© 2009 Festo AG & Co. KG



