Toothed belt axes
| Toothed belt axis with driver DGE-ZR in modular design* |
- Size 8 … 63 mm
- Max. stroke 4,500 mm
- Force 15 … 1,500 N
- Repetition accuracy ±0.08 … ±0.1 mm
Toothed belt axis DGE-ZR in the catalogue
| Toothed belt axis with recirculating ball bearing guide DGE..-ZR-KF |
- Size 8 … 63 mm
- Max. stroke 4,500 mm
- Max. force 1,500 N
- Repetition accuracy ±0.08 … ±0.1 mm
Toothed belt axis DGE-ZR in the catalogue
| Toothed belt axis with heavy-duty guide DGE...-ZR-HD |
- Size 18, 25, 40 mm
- Max. stroke 1,000 mm
- Force 60 … 610 N
- Repetition accuracy ±0.08 … ±0.1 mm
Toothed belt axis DGE-ZR in the catalogue
| Toothed belt axis with roller bearing guide DGE..-ZR-RF in modular design* |
- Size 25,40, 63 mm
- Max. stroke 5,000 mm
- Max. force 1,500 N
- Repetition accuracy ±0.1 mm
Toothed belt axis DGE-ZR in the catalogue
*Modular products can be combined to form customised product configurations. Special configuration software is supplied.
© 2009 Festo AG & Co. KG




