Festo




Standards-based
directional control valves

Standard valve VSVA to ISO 15704-1

  • 2x3/2-way, 5/2-way, 5/2-way double solenoid, 5/3-way
  • Flow rate 500 … 1,000 l/min.
  • Central plug M8, M12 (24 V)
  • Plug DIN 43650, design C (12/24/110/230 V, ATEX)
  • Pneumatically actuated

Standard valve VSVA in the catalogue© Festo AG & Co. KG

Standard valve VSVA


Standard valve to ISO 5599-1

  • 5/2-way, 5/2-way double solenoid, 5/3-way
  • Flow rate 1,200 … 6,000 l/min.
  • Central plug M8, M12: to VDMA or Desina (24 V)
  • Plug DIN 43650, design A, B, C or industrial standard (12/24/110/230 V, ATEX)
  • Pneumatically actuated

Standard valve to ISO 5599-1 in the catalogue© Festo AG & Co. KG
Standard valve to ISO 5599-1




© 2009 Festo AG & Co. KG