Festo




Proportional valves

Proportional pressure regulators MPPE/VPPE

  • Flow rate 230 … 5,000 l/min.
  • Pressure 0 … 10 bar
  • Electrically actuated pressure regulators (flow control valves)
  • Actuation 0 … 10 V or 4 … 20 mA

Proportional pressure regulators MPPE/VPPE in the catalogue© Festo AG & Co. KG

Proportional pressure regulator MPPE


Proportional directional control valve MPYE

  • Flow rate 0 … 2,000 l/min.
  • Final control function in control loops
  • Positioning of cylinders/pneumatic axes
  • Actuation 0 … 10 V or 4 … 20 mA

Proportional directional control valve MPYE in the catalogue© Festo AG & Co. KG
Proportional directional control valve MPYE




© 2009 Festo AG & Co. KG