Pneumatic Cylinders and Actuators
Configuration: Basic version
Various other configurations and options are available
Various other configurations and options are available
| Piston Rod Cylinders | Lead Time |
Inch Series | Same Day/ Next Day | 3 Days | ||
DSNU Double Acting Round Cylinder Product info | ![]() | Diameter (inch) Max Stroke (inch) Stroke (inch) | 5/16...1 12 Standard | 5/16...1 12 Custom |
DNA Double Acting NFPA Cylinder Product info | ![]() | Diameter (inch) Max Stroke (inch) Stroke (inch) | 1 1/2...5 80 Custom | |
ADVU Double Acting Compact Cylinder Product info | ![]() | Diameter (inch) Max Stroke (inch) Stroke (inch) | 1 1/2...2 3 Standard | 1/2...2 12 Custom |
Lead Time |
Metric Series | Same Day/ Next Day | 3 Days | ||
DSNU Double Acting Round Cylinder Product info | ![]() | Diameter (mm) Max Stroke (mm) Stroke (mm) | 8...25 300 Standard | 8...25 500 Custom |
DNC Double Acting ISO 15552 Cylinder Product info | ![]() | Diameter (mm) Max Stroke (mm) Stroke (mm) | 32...63 200 Standard | 32...63 2000 Custom |
ADVU Double Acting Compact Cylinder Product info | ![]() | Diameter (mm) Max Stroke (mm) Stroke (mm) | 12...50 50 Standard | 12...50 300 Custom |
| Guided Piston Rod Actuators | Lead Time |
Metric Series | Same Day/ Next Day | 3 Days | ||
DGSL Double Acting Ball Bearing Guided Cylinder Product info | ![]() | Diameter (mm) Max Stroke (mm) Stroke (mm) | 4 ... 25 200 Standard | |
DFM-GF Double Acting Plain Bearing Guided Cylinder Product info | ![]() | Diameter (mm) Max Stroke (mm) Stroke (mm) | 12 ... 63 200 Standard |
| Rodless Actuators | Lead Time |
Inch Series | Same Day/ Next Day | 3 Days | ||
DGP Double Acting Linear Actuator Product info | ![]() | Diameter (inch) Max Stroke (inch) Stroke (inch) | 11/16...2 1/2 118 Standard | |
DGPL-KF Double Acting Ball Bearing Guided Actuator Product info | ![]() | Diameter (inch) Max Stroke (inch) Stroke (inch) | 11/16...2 1/2 118 Standard | |
DGPL-GF Double Acting Plain Bearing Guided Actuator Product info | ![]() | Diameter (inch) Max Stroke (inch) Stroke (inch) | 11/16...2 1/2 118 Standard |
Lead Time |
Metric Series | Same Day/ Next Day | 3 Days | ||
DGP Double Acting Linear Actuator Product info | ![]() | Diameter (mm) Max Stroke (mm) Stroke (mm) | 18...63 3000 Custom | |
DGPL-KF Double Acting Ball Bearing Guided Actuator Product info | ![]() | Diameter (mm) Max Stroke (mm) Stroke (mm) | 18...63 3000 Custom | |
DGPL-GF Double Acting Plain Bearing Guided Actuator Product info | ![]() | Diameter (mm) Max Stroke (mm) Stroke (mm) | 18...63 3000 Custom |
| Rotary Actuators | Lead Time |
Metric Series | Same Day/ Next Day | 3 Days | ||
DSM-B Double Acting Adjustable Angle Rotary Actuator Product info | ![]() | Diameter (mm) Max Rotation Angle Max Torque (Nm) | 12 ... 40 270° 20 |
© 2008 Festo Corporation








