| |
| Optimum peformance and complete reliability – wherever in automation these requirements are to be fulfilled with pneumatics, effective sensors are a must. |
| Proximity Sensors |
 |
- Threaded barrel and rectangular designs
- Solid state (NPN, PNP)
- Analog, reduction factor 1, corrosion resistant versions
- High switching distance
|
| Optical Sensors |
 |
- Diffuse, retro-reflective and through beam designs
- Polymer or glass fiberoptic cables
- Laser types for displacement and long distances
- Teach-in, color sensing, background suppression
|
| Pressure/Vacuum Sensors |
 |
- Programmable and configurable
- LCD Displays and high contrast LEDs
- Relative, relativex2, and differential pressure sensing
- Adjustable hysteresis, analog and digital outputs
|
| Flow Sensors |
 |
- Measure flow and consumption
- Wide measuring range of flow
- Integrated or remote display
- Ultra-fast response times and high accuracy
|
| Actuator Feedback |
 |
- Quick installation in profile barrel slot
- End of stroke and displacement types
- High reliability and service life
- For slotted, round, and tie rod cylinders
|
| Air Gap Sensors |
 |
- Compact and cost-effective
- Highly precise – detects with micron precision
- Highly reliable – the multi-color LCD clearly displays the operation status
- Highly flexible – the combination of up to 4 selectible sensor modules
- Easy to use – the setup via Teach-in or numeric settings
|
| SVE4 Signal Converter |
 |
- Function converting analog input into 2 digital outputs
- Signal input range 0 ... 10V, 0/4 ... 20 mA, or for Hall effect position sensors SMH-S1-HG
- Switch output 2x PNP or 2x NPN
- Switching function freely programmable
- Switching points teachable
- Mounting direct, on DIN rail or with adapter plate
- Perfect complement for SMAT, SDET, + others
|
To request a quote, technical support, or additional information click here |