SLME Electromechanical Linear
Actuators

 

Precision Motion Control
  • Positioning accuracy to 0.060 mm
  • High repeatability of ±0.005 mm
  • Dynamic load capacity up to 27 kN
  • Moment load capacity up to 1410 Nm
  • Maximum Speed: 1.05 m/s
© Festo AG & Co. KG
Design Features
  • Compact via gothic arch bearing
    configuration
  • Minimal deflection with steel U-shaped
    guide rail
  • Corrosion resistant surfaces ensure predictable life
  • Cleanroom compatible with C-Grease lubrication
  • Optional dust cover protects ball bearings from debris
Application
  • Semiconductor manufacturing
  • Medical devices and laboratory automation
  • Easy-to-install/configure into single or
    multi-axis systems
  • Compact design for envelope constraints
  • Adheres to high quality control standards
© Festo AG & Co. KG


To request a quote, technical support, or additional information click here


SLME Electromechanical Linear Actuators
High Accuracy, Repeatability, Load Capacity, and Rigidity. (2 pages)
10. 2005
© Festo AG & Co. KG
Press Release
SLME Electromechanical Linear Actuators
Ball Screw Driven with Recirculating Ball Bearing Guide. (2 pages)
4. 2007
© Festo AG & Co. KG
Data Sheet
SLME Electromechanical Linear Actuators
Ball Screw Driven with Recirculating Ball Bearing Guide. (28 pages)
Part #: 13039074
9. 2005
© Festo AG & Co. KG
Catalog
SLME Electromechanical Linear Actuator
© Festo AG & Co. KG
High Resolution Image
Applications Utilizing Festo
Electromechanical Components
Duration: 5 min. 43 sec. File size: 63.7 MB.
Video
© 2008 Festo Corporation