Festo

Valve terminals




Valve Terminals Type MPA (PDF)
The new standard in system efficiency, with CPX electronic modules for field bus applications. Also accommodates multi-pin connections and sub-base mounting.
  • Flow rate up to 700 l/min
  • Modular - combine two valve sizes on the same manifold
  • Multi-pin and field bus, inch and metric connections
  • State-of-the-art diagnostics on the plant floor



Valve terminal activation:
Multi-pin/AS-Interface, Profibus, CANopen, DeviceNet, Interbus (PDF)
Creating new connections without compromise: the economical alternative with open standard for lower level networking.
  • Multi-pin: CPV, CPA, Micro, Mini, Midi, Maxi, Tiger, ISO, CDVI
  • AS-Interface: CPV, CPA, Midi/Maxi
  • Fieldbus: CPV, CPA, Midi/Maxi, Tiger, ISO


Integrated PLC from Festo, Siemens or Allen Bradley (PDF)
Stand-alone systems with PLC. Whether from Festo, Siemens or Allen Bradley – economical solutions for up to 128 I/O.
  • Festo PLC: Midi/Maxi, Tiger
  • Siemens: Midi/Maxi, Tiger
  • Allen Bradley: Midi/Maxi and ISO



Compact Performance Valve Terminal
Type CPV/CPA
Highest performance even in narrow spaces. Direct integration of all common bus connections. CPV: compact in a fixed grid, CPA: modular and compact.
  • Sizes: 10, 14, 18 mm
  • Flow rate 400, 800 and 1,600 l/min
  • Variety of valve functions and additional functions
  • Optional with modular electronic terminal CPX


Modular Electric Terminal Type CPX (PDF)
The ideal valve terminal partner: electric, open and direct. For all common fieldbus standards and all customer-specific installation standards.
  • Type of protection IP65 and IP20
  • Up to 10 electric modules plus pneumatics
  • Diagnosis function
  • Variable connection technology
  • Applicable as well as mere Remote I/O



MIDI-/MAXI-Valve Terminal Type 03
Highly modular, sturdy and versatile: nearly unlimited applications. Intelligent technology in IP65, also for subsequent enlargement.
  • Flow rate 500/1,250 l/min
  • Digital or analog I/O modules
  • Open for all common fieldbus protocols
  • Integrated Festo control, Siemens or Allen Bradley
  • Optional with modular electronic terminal CPX


Tiger Valve terminals (PDF)
The classic amongst valve terminals. Sturdy and proven a million times over – worldwide. Great diversity of variants.
  • Flow rate 750, 1,000, 1,300, 1,600 l/min
  • Width: G 1/8" 26 mm, G 1/4" 32 mm
  • Valve positions: 4 – 16



Standard Valve terminal (PDF)
Standard from the inventor of valve terminals offers more: e.g. VDMA conformance plus modular design and combination of sizes.
  • ISO Flow: 1,200 – 4,500 l/min, width: 43 – 72 mm
  • VDMA Flow: 500 – 1,000 l/min, width 18 + 26 mm
  • VDMA voltage: 12 V DC/24 V DC, AC/110, 230 V AC
  • M12 central plug or individual connection with valves to VDMA



Clean Design valve terminal
Type CDVI (PDF)
Always a clean solution – especially where hygiene and corrosion resistance is essential. Clean design without control cabinet. Easy to clean.
  • Flow rate 650 l/min
  • 5/2, 3/2 (5/2 impulse, 5/3), 2 x 3/2
  • Modular












© Festo AG & Co. KG








© Festo AG & Co. KG



© Festo AG & Co. KG





© Festo AG & Co. KG





© Festo AG & Co. KG








© Festo AG & Co. KG







© Festo AG & Co. KG





© Festo AG & Co. KG






© Festo AG & Co. KG


[1] [2] [3] [4] [5] [6] [7] [8] [9] 

 

© 2008 Festo Corporation