Metric Cylinders and Actuators
Configuration: Basic version
Various other configurations and options are available
Various other configurations and options are available
Lead Time |
Same Day/ Next Day | 3 Days | |||
Cylinder DSNU Product info | ![]() | Diameter (mm) Max Stroke (mm) Stroke (mm) | 8...25 300 Standard | 8...25 500 Custom |
Cylinder DNC Product info | ![]() | Diameter (mm) Max Stroke (mm) Stroke (mm) | 32...63 200 Standard | 32...63 2000 Custom |
Compact Cylinder ADVU Product info | ![]() | Diameter (mm) Max Stroke (mm) Stroke (mm) | 12...50 50 Standard | 12...50 300 Custom |
Guided Actuator DFM Product info | ![]() | Diameter (mm) Max Stroke (mm) Stroke (mm) | 12...63 200 Standard | |
Guided Actuator DGP/DGPL Product info | ![]() | Diameter (mm) Max Stroke (mm) Stroke (mm) | 18...63 3000 Custom | |
Mini Slides DGSL Product info | ![]() | Diameter (mm) Max Stroke (mm) Stroke (mm) | 4...25 200 Standard | |
Rotary Actuator DSM-B Product info | ![]() | Diameter (mm) Rotation Angle | 12...40 270° |
© 2008 Festo Corporation







