Festo

Pneumatic drives




© Festo AG & Co. KG
Fluidic Muscle Type MAS
Simply ingenious – muscles for automation: a flexible tube with reinforcing fibres in the form of a lattice structure for up to 10x higher initial force compared to a cylinder of identical diameter.

  • Diameters 10, 20 and 40 mm
  • Rating length 30 ... 9,000 mm
  • No stick-slip effect
  • Low weight, hermetically sealed



© Festo AG & Co. KG







© Festo AG & Co. KG
Round cylinder to DIN/ISO 6432 Type DSNU
Overall greater selection: piston rod and cylinder barrel made of stainless steel for long service life, high load carrying ability with excellent running characteristics.

  • Diameter 8 ... 63 mm
  • Stroke length 10 ... 500 mm
  • X-strokes
  • Wide variety of mounting options


Eco round cylinder Type DSEU
Eco cylinder DSEU – the compact round cylinder. Short, slim, reliable for all applications focused on essential functions.

  • Diameter 8 ... 63 mm
  • Stroke length 10 ... 320 mm
  • Ideal for low-frequency applications
  • Practice-oriented mounting facilities



© Festo AG & Co. KG





© Festo AG & Co. KG





© Festo AG & Co. KG
Standard cylinder to DIN ISO 6431 Type DNC
Beyond the standard. Profile slots for integrated cylinder sensor. Wide variety of mounting options.

  • Diameter 32 ... 125 mm
  • Stroke length 1 ... 2,000 mm
  • With adjustable end position cushioning (PPV)


Compact cylinder Type ADVU
Powerful with up to 50 % less space requirement. In over 50 versions, e.g. corrosion protection, heat-resistant seals, through hollow piston rods.

  • Diameter 12 ... 125 mm
  • Stroke length 1 ... 400 mm
  • Double- or single-acting pushing or pulling
  • Complete range of accessories


Short-stroke cylinder Type ADVC
The definitive short-stroke cylinder. Needs very little space – packs a punch – and is designed from experience. With sensor slots for 2 types of cylinder sensors.

  • Diameter 4 ... 100 mm
  • Stroke length 2.5 ... 25 mm
  • Mounting hole pattern to VDMA 24562 for Ø 32 ... 100 mm



© Festo AG & Co. KG







© Festo AG & Co. KG





© Festo AG & Co. KG






© Festo AG & Co. KG
Cylinder with integrated drive Type DFP
Precision and outstanding guide characteristics. Proven standard technology (Ø 25, 32, 40 mm) with integrated guide, low space requirement and long service life.

  • Diameter 10 ... 80 mm
  • Stroke length 25 ... 500 mm
  • Recirculating ball-bearing guide
  • Resists high torques


Guide unit Type DFC
Mini guided drives – whenever things get tight: small and precise thanks to integration of guide and drive. Wide choice of mounting options.

  • Diameter 4, 6, 10 mm
  • Stroke length 5 ... 30 mm
  • With sliding or recirculating ballbearing guide


Guide unit Type DPZC (PDF)
Variety of guides, compact, reliable and low-cost – from 6 to 16 mm. The smallest twin cylinder,
guide and drive integrated.

  • Diameter 6, 10 and 16 mm
  • Stroke length 10 ... 100 mm
  • Service life lubrication
  • High driving force
  • Standard cylinder switch SM... –10


Guided drive Type DFM
The mounting and stopper professional. Excellent guide – compact installation: protected against rotation, to resist high torques and lat-eral forces.

  • Diameter 12 ... 100 mm
  • Stroke length 10 ... 200 mm
  • With sliding, bearing or recirculating ball-bearing guide



© Festo AG & Co. KG







© Festo AG & Co. KG
Swivel module Type DSM
The swivelling champion. Compact, with reduced oscillation decay times and adjustable swivel angle. High working loads thanks to shock absorber.

  • Diameter 6 ... 40 mm
  • Double-acting
  • Rotation angles diameter 6 ... 8: 90°, 180°
    diameter 10 mm: 90°, 180°, 240°
    diameter 12 ... 40 mm: 270°


Swivel-linear unit Type DSL
1 unit, 2 degrees of freedom, 3-fold precision. Control of both degrees of freedom individually, separately of simultaneously. Swivel adjustment up to 270°.

  • Diameter 16 ... 40 mm
  • Stroke length 25 ... 160 mm
  • Recirculating ball-bearing guide
  • Torque 1.25 ... 20 Nm




© Festo AG & Co. KG



© Festo AG & Co. KG







© Festo AG & Co. KG
Stopper cylinder Type STA
The soft stopper, noise and vibrationless for loads up to 300 kg: simple activation via valve terminals.

  • Diameter 20 ... 80 mm
  • Stroke length 15 ... 40 mm
  • Single- or double-acting


Clamping module Type EV
Maximum clamping force – minimum height: safety thanks to membrane protection and fast clamping of sensitive or irregular parts.

  • Diameter 40 bis 63 mm
  • Diameter ca. approx. 20 ... 68 mm in block form
  • Stroke length 3 ... 5 mm
  • Single-acting
  • Hermetically sealed


Rolling bellows Type EB/EBS
The cylinder with a difference, ideal whenever high forces in restricted spaces are required. Sturdy design and no servicing required.

  • Diameter 145 ... 250 mm
  • Stroke length 60 ... 185 mm
  • Single-bellows - double-bellows cylinder



NFPA Standard Cylinders
Festo NFPA compatible cylinders offer many benefits and features for higher productivity. Rugged, heavy duty cylinders provide long-life and high-cycle performance in tough applications. Featuring extruded barrels, roller-burnished piston rods and rod threads with adjustable end-position cushioning.

© Festo AG & Co. KG
Type DNA (PDF)

  • Double acting
  • Durable, yet light weight
  • Roller-burnished piston rods and threads
  • Non-protruding limit sensors
  • Built in adjustable cushioning screws (optional)
  • Port connections (same face) on both end caps
  • Magnetic end-position piston sensing capability

Bore Diameter: Inch: 1 1/2", 2", 2 1/2", 3 1/4", 4", 5"
Stroke Lengths: 1/2" to 80"
Force: 170 to 1655 lbf / 756 to 7362 N



ISO Standard Cylinders
These cylinders conform to ISO 6431 standards, providing worldwide interchangeability. These rugged, heavy duty cylinders provide long-life, and high cycle performance in tough applications. They feature roller-burnished piston rods and rod threads with adjustable end-position cushioning.

© Festo AG & Co. KG
Tie-rod Cylinders,Type DNG (PDF)

  • Double acting
  • Heavy-duty, micro-finished, stainless steel piston rod
  • Durable tie-rod design
  • Wide variety of options
  • Available with non-rotating or double-ended piston rod
  • Magnetic end-position piston sensing capability



© Festo AG & Co. KG










© Festo AG & Co. KG







© Festo AG & Co. KG
Stainless Steel Barrel Cylinders,
Type ESW / DSW (PDF)

  • Single and double acting
  • Adjustable end-cushioning option available
  • Roller-burnished piston rod and rod threads
  • Rolled barrel / end cap design

Bore Diameter: Inch: 1 1/4", 1 5/8", 2", 2 1/2"
Metric: 32, 40, 50, 63, mm
Stroke Lengths: 3/8" to 20" / 10 to 300 mm
Force: 94 to 421 lbf / 420 to 1870 N



Multimount Cylinders,
Type EMM / DMM (PDF)

  • Single and double acting
  • Space saving
  • Multiple mounting options
  • Roller-burnished piston rod and rod threads
  • Magnetic end-position piston sensing capability



Miniature Polymer Cylinders,
Type EFK / EFKL / DFK (PDF)

  • Single and double acting
  • Integral mounting flange and fitting connections
  • Light weight
  • Stainless steel piston rod
  • Non-rotating piston rod (EFKL)



© Festo AG & Co. KG









© Festo AG & Co. KG
Flat Cylinders,Type DZF (PDF)

  • Double acting
  • Narrow profile design
  • Non-rotating piston
  • Adjustable end cushioning
  • Magnetic end-position piston sensing capability

Bore Diameter: Inch: 1/2", 11/16", 1", 1 1/4", 1 5/8", 2", 2 1/2"
Metric: 12, 18, 25, 32, 40, 50, 63, mm
Stroke Lengths: 3/8" to 12" / 10 to 320 mm
Force: 15 to 420 lbf / 11 to 378 N



Miniature Rectangular Cylinders
Type EZH (PDF)

  • Single acting
  • Non-rotating piston
  • Narrow profile design
  • Rated for over 10 million cycles
  • Compact, lightweight
  • Magnetic end-position piston sensing capability

Bore Diameter: Metric: 3.6, 5.6, 12, 22 mm
Stroke Lengths: 10 to 50 mm
Force: 0.68 to 46 lbf / 3 to 205 N



© Festo AG & Co. KG




© Festo AG & Co. KG









© Festo AG & Co. KG

Elliptical Piston Cylinders, Type DZH (PDF)

  • Double acting
  • Non-rotating piston
  • Adjustable end cushioning
  • Magnetic end-position piston sensing capability



Micro Cylinders,Type EG (PDF)

  • Single acting
  • Very small
  • Barbed-fitting connections
  • Corrosion resistant

Bore Diameter: Metric: 2.5, 4, 6 mm
Stroke Lengths: 5 to 25 mm
Force: 0.38 to 3.15 lbf / 1.69 to 14 N



Cartridge Cylinders,Type EGZ (PDF)

  • Single acting
  • Space-saving design
  • Threaded barrel

Bore Diameter: Metric: 6, 10, 16 mm
Stroke Lengths: 1 to 15 mm
Force: 3.2 to 24.5 lbf / 14.2 to 109 N



Guide and Slide Units

Guide and slide units, as drive elements, provide for the highest rigidity and torque resistance.

© Festo AG & Co. KG







© Festo AG & Co. KG
Combination Guide Units, Types SLE / SLZ / SLM (PDF)

  • Double acting
  • Built-in shock absorbers
  • Ball bearing guide
  • Easily combined for X-Y-Z axis motion control
  • Inductive or magnetic end-position piston sensing capability

Bore Diameter: Metric: 10, 16 , 20, 25, 32, 40, 50 mm
Stroke Lengths: 10 to 1500 mm
Force: 10 to 264 lbf


Linear Guide Units,Types FEN / FENG (PDF)

  • Used with ISO standard cylinders
  • High torsional rigidity
  • Accurate linear feed
  • FEN conforms to ISO 6432
  • FENG conforms to ISO 6431 and VDMA 24562
  • Friction or ball bearings

Bore Diameter: Inch: 5/16", 3/8", 1/2", 5/8", 3/4", 1", 1 1/4", 1 5/8", 2", 2 1/2", 3", 4"
Metric: 8, 10, 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
Stroke Lengths: 0" to 12" / 10 to 320 mm



© Festo AG & Co. KG














© Festo AG & Co. KG












© Festo AG & Co. KG
Heavy Duty Guide Unit,Type HD (PDF)

  • High rigidity and precision guiding
  • Heavy load capability
  • For DGPL and DGE actuators
  • Shock absorber cushioning option

Bore Diameter: Metric: 8, 12, 18, 25, 40 mm
Stroke Lengths: 10 to 2110 mm
Load: 116 to 1259 lbf / 518 to 5600 N



Rodless Cylinders

Rodless cylinders provide the largest space savings for any given stroke.

Linear Drive Unit,Type DGO (PDF)

  • Double acting
  • Rolled barrel/endcap design
  • Adjustable end cushioning
  • Hydraulic use possible (100 psi)
  • Long stroke length
  • Magnetically coupled piston/yoke
  • Pressure tight/leak free design (100 psi / 7 bar)

Bore Diameter: Inch: 1/2", 5/8", 3/4", 1", 1 1/4", 1 5/8"
Metric: 12, 16, 20, 25, 32, 40, mm
Stroke Lengths: 0.59" to 160" / 10 to 4000 mm
Force: 13 to 145 lbf / 58 to 645 N



Rotary Vane Actuator
Types DSR/DSRL (PDF)

  • Double acting
  • Rotation adjustable from 0° to 180°
  • Ball bearings on output shaft
  • Unidirectional clutch available
  • Hollow shaft design (DSRL) with flange

Bore Diameter: Inch: 3/8", 1/2" 1/2", 5/8", 3/4", 1", 1 1/4", 1 5/8"
Metric: 10, 12, 16, 20, 25, 32, 40, mm
Torque Range: 4.4 to 176 lb. in. / 0.5 to 20 Nm




[1] [2] [3] [4] [5] [6] [7] [8] [9] 

 

© 2008 Festo Corporation