Air Preparation Units
Port Sizes: 1/8, 1/4, 3/8, 1/2, 3/4, 1
Thread types: BSP/ISO(G) and NPT (inch)
Thread types: BSP/ISO(G) and NPT (inch)
| Filter/ Regulator-Lubricators | Lead Time |
Inch Series | Same Day/ Next Day | 3 Days | ||
D-Series, FRC Filter/Regulator- Lubricator Combo Product info | ![]() | Pressure: 103 psi, 176 psi Flow: 25...307 scfm Port: 1/8 NPT...1 NPT | Manual or Automatic Bowl Drain |
Lead Time |
Metric Series | Same Day/ Next Day | 3 Days | ||
D-Series, FRC Filter/Regulator- Lubricator Combo Product info | ![]() | Pressure: 7 bar, 12 bar Flow: 700 ... 8700 L/min Port: G1/8 ... G1 | Manual or Automatic Bowl Drain |
| Filter Regulators | Lead Time |
Inch Series | Same Day/ Next Day | 3 Days | ||
D-Series, LFR Filter/ Regulator Product info | ![]() | 176 psi, 40 µm, 5 µm Flow: 14...388 scfm Pressure: 103 psi, 40 µm | Without Port Blocks | With Port Blocks |
Lead Time |
Metric Series | Same Day/ Next Day | 3 Days | ||
D-Series, LFR Filter/ Regulator Product info | ![]() | 12 bar, 40 µm, 5 µm Flow: 410 ... 11,000 L/min Pressure: 7 bar, 40 µm | Without Port Blocks | With Port Blocks |
| Pressure Regulators and Accessories | Lead Time |
Inch Series | Same Day/ Next Day | 3 Days | ||
D-Series, LR Pressure Regulator Product info | ![]() | Pressure: 103 psi, 176 psi Flow: 28...440 scfm Port: 1/8 NPT...1 NPT | Without Port Blocks | With Port Blocks |
D-Series, MA Pressure Gauge Product info | ![]() | 27 mm, M5 connection 40 mm, G1/8 connection 50 mm, G1/4 connection | 0 ... 145 psi 0 ... 232 psi |
Lead Time |
Metric Series | Same Day/ Next Day | 3 Days | ||
D-Series, LR Pressure Regulator Product info | ![]() | Pressure: 7 bar, 12 bar Flow: 120 ... 12,500 L/min Port: M5, G1/8 ... G1 | Without Port Blocks | With Port Blocks |
D-Series, LRB Pressure Regulator for Manifold Assembly Product info | ![]() | Pressure: 7 bar, 12 bar Flow: 1600 ... 3800 L/min Port: G1/4 ... G3/8 | Without Port Blocks | With Port Blocks |
D-Series, MA Pressure Gauge Product info | ![]() | 27 mm, M5 connection 40 mm, G1/8 connection 50 mm, G1/4 connection | 0 ... 10 bar 0 ... 16 bar |
| Filters | Lead Time |
Inch Series | Same Day/ Next Day | 3 Days | ||
D-Series, LF Standard Filters Product info | ![]() | 40 µm, 5 µm Flow: 6.0...187.2 scfm Port: 1/8 NPT...1 NPT | Without Port Blocks | With Port Blocks |
D-Series, LFMB Fine Filters Product info | ![]() | 1 µm Flow: 4.6...44.1 scfm Port: 1/8 NPT...1 NPT | Without Port Blocks | With Port Blocks |
D-Series, LFMA Micro Filters Product info | ![]() | 0.01 µm Flow: 4.6...44.1 scfm Port: 1/8 NPT...1 NPT | Without Port Blocks | With Port Blocks |
Lead Time |
Metric Series | Same Day/ Next Day | 3 Days | ||
D-Series, LF Standard Filters Product info | ![]() | 40 µm, 5 µm Flow: 170 ... 5300 L/min Port: M5, G1/8 ... G1 | Without Port Blocks | With Port Blocks |
D-Series, LFMB Fine Filters Product info | ![]() | 1 µm Flow: 130 ... 1250 L/min Port: G1/8 ... G1 | Without Port Blocks | With Port Blocks |
D-Series, LFMA Micro Filters Product info | ![]() | 0.01 µm Flow: 130 ... 1250 L/min Port: G1/8 ... G1 | Without Port Blocks | With Port Blocks |
| Lubricators | Lead Time |
Inch Series | Same Day/ Next Day | 3 Days | ||
D-Series, LOE Lubricator Product info | ![]() | Flow: 5.6...317.8 scfm Port: 1/8 NPT...1 NPT Metal Bowl Guard | Without Port Blocks | With Port Blocks |
Lead Time |
Metric Series | Same Day/ Next Day | 3 Days | ||
D-Series, LOE Lubricator Product info | ![]() | Flow: 160...9000 L/min Port: M5, G1/8 ... G1 Metal Bowl Guard | Without Port Blocks | With Port Blocks |
| On/Off Valves and Soft-start Valves | Lead Time |
Inch Series | Same Day/ Next Day | 3 Days | ||
D-Series, HE Manual On/Off Valve Product info | ![]() | Flow: 35.3...229.5 scfm Port: 1/8 NPT...1 NPT Rotary Knob with Detent | Without Port Blocks | With Port Blocks |
D-Series, HEE Electric On/Off Valve Product info | ![]() | Flow: 91.8...229.5 scfm Port: 1/8 NPT...1 NPT 24VDC, 110VAC, 230VAC | Without Port Blocks | With Port Blocks |
D-Series, HEL Safety Soft-start Product info | ![]() | Flow: 35.3...229.5 scfm Port: 1/8 NPT...1 NPT With/Without Check Valve | Without Port Blocks | With Port Blocks |
Lead Time |
Metric Series | Same Day/ Next Day | 3 Days | ||
D-Series, HE Manual On/Off Valve Product info | ![]() | Flow: 1000...6500 L/min Port: G1/8 ... G1 Rotary Knob with Detent | Without Port Blocks | With Port Blocks |
D-Series, HEE Electric On/Off Valve Product info | ![]() | Flow: 1000...6500 L/min Port: G1/8 ... G1 24VDC, 110VAC, 230VAC | Without Port Blocks | With Port Blocks |
D-Series, HEL Safety Soft-start Product info | ![]() | Flow: 1000...6500 L/min Port: G1/8 ... G1 With/Without Check Valve | Without Port Blocks | With Port Blocks |
| Distribution Blocks | Lead Time |
Inch Series | Same Day/ Next Day | 3 Days | ||
D-Series, FRM With/Without Port Blocks Product info | ![]() | Flow: 7.5...706.3 scfm Port: 1/8 NPT...1 NPT With/Without Check Valve | Without Port Blocks | With Port Blocks |
Lead Time |
Metric Series | Same Day/ Next Day | 3 Days | ||
D-Series, FRM, FRZ With/Without Port Blocks Product info | ![]() | Flow: 210...20,000 L/min Port: M5, G1/8 ... G1 With/Without Check Valve | Without Port Blocks | With Port Blocks |
© 2008 Festo Corporation













