Pneumatic Valves and Valve Manifolds
Operating voltage: 24 V DC
Valve manifold electrical connections: Direct connector, Multipin connector Fieldbus (DeviceNet, Profibus)
Valve manifold electrical connections: Direct connector, Multipin connector Fieldbus (DeviceNet, Profibus)
| Manual/Mechanical Valves | Lead Time |
Inch Series | Same Day/ Next Day | 3 Days | ||
VHER-AH Metal Hand Valve Product info | ![]() | Valve Port (NPT) Max Flow (Cv) Max Pressure (PSI) | 1/8, 1/4, 1/2 4.3 150 | |
Lead Time |
Metric Series | Same Day/ Next Day | 3 Days | ||
VHER-AH Metal Hand Valve Product info | ![]() | Port (G thread) Max Flow (L/min) Max Pressure (bar) | 1/8, 1/4, 1/2 4300 10 |
| Stand Alone Valves | Lead Time |
Metric Series | Same Day/ Next Day | 3 Days | ||
CPE Product info | ![]() | Valve Width (mm) Max Flow (L/min) Pressure Range (bar) | 10, 14 900 -0.9...10 |
| Valve Manifolds | Lead Time |
Inch Series | Same Day/ Next Day | 3 Days | ||
CPE-PRS In-line Manifold Product info | ![]() | Valve Width (mm) Max Flow (Cv) Pressure Range (PSI) | 10, 14 0.90 Vac to 150 | |
VTSA Plug-in Manifold Product info | ![]() | Valve Width (mm) Max Flow (Cv) Pressure Range (PSI) | 18, 26, 42 1.50 Vac to 150 | |
Lead Time |
Metric Series | Same Day/ Next Day | 3 Days | ||
CPE-PRS In-line Manifold Product info | ![]() | Valve Width (mm) Max Flow (L/min) Pressure Range (bar) | 10, 14 900 -0.9...10 | |
CPV Product info | ![]() | Valve Width (mm) Max Flow (L/min) Pressure Range (bar) | 10, 14 800 -0.9...10 | |
MPA Product info | ![]() | Valve Width (mm) Max Flow (L/min) Pressure Range (bar) | 10, 20 700 -0.9...10 | |
VTSA Plug-in Manifold Product info | ![]() | Valve Width (mm) Max Flow (L/min) Pressure Range (bar) | 18, 26, 42 1500 -0.9...10 |
© 2008 Festo Corporation






