Festo

Handling and positioning




Rodless drives Type DGP/L, DGPIL
Guided force in confined spaces. The high-performance pneumatic axes with proven positioning accuracy, dynamic and suitable for high loads.

DGP/L:
  • Diameter 8 ... 80 mm
  • Stroke length 10 ... 3.000 mm


DGPIL:
  • Diameter 25 ... 63 mm
  • Stroke length 225 ... 2.000 mm
  • With integrated displacement encoder


Mini slides Type SLT, SLS, SLF
The precise, dynamic mini slide family. The powerful SLT, the slim SLS, the flat designed SLF. Convincing end position cushioning and numerous adaption options.
  • Diameter 6 ... 25 mm SLT
    Diameter 6... 16 mm SLS
    Diameter 6 ... 16 mm SLF
  • Stroke length 10 ... 200 / 5 ... 30 / 10 ... 80 mm
  • Approx. 20 million switching cycles due to U-shaped, closed guide


Rodless slide Type SLG
A new definition in space saving: super flat, super fast and super precise – the SLG. Simple direct installation and minimal overall weight. Gantry applications made easy.
  • Diameter 8 ... 18 mm
  • Stroke length 100 ... 900 mm
  • Fine adjustment of end positions


Rotary drives Type DRQD
Force package DRQD: more powerful, faster, yet even smaller. The DRQD-modular system offers numerous cushioning options: up to 10x faster sequence cycles or 10x higher loads.
  • Intermediate position
  • Diameter 6 ... 32 mm
  • Torque 0,15 ... 12 Nm
  • Rotation angle 90°, 180°, 360°


Linear modules Type HMP/HMPL
Fast, slim and made to measure: the profile axes HMP/HMPL. For loads up to 10 kg: HMP. For small parts: HMPL. Sturdy and extremely precise.

HMP:
  • Diameter 16 ... 32 mm
  • Stroke length 50 ... 400 mm

HMPL:
  • Diameter 12, 16 und 20 mm
  • Stroke length 30 ... 200 mm


Electrical axes Type DGE, DGEA
Electrical precision – DGE fast by means toothed belt drive and highly precise by means of spindle drive. DGEA: maximum cycle rates through separation of motor and profile.

DGE:
  • Size 8 ... 63 mm
  • Stroke length up to 4,500 mm

DGEA:
  • Size 18 – 40 mm
  • Stroke length 100 ... 1,000 mm



Standard grippers Type HGD, HGP, HGR, HGW
The gripper family for standard gripping. Precise, powerful.

HGD – three-point gripper:
  • Size 16 – 50 mm

HGP – parallel gripper:
  • Size 6 – 35 mm

HGR – radial gripper:
  • Size 10 – 40 mm
  • 180° Opening angle of gripper jaws

HGW – angle gripper:
  • Size 10 – 40 mm


Micro grippers Type HGWM, HGPM
The right choice where smallest parts are concerned: minimum sizes, maximum service life with 20 million switching cycles – a true allrounder at work.
  • Angle and parallel grippers
  • Size 8 ... 12 mm
  • Wide variety of adaption options


Precision gripper Type HGPP, HGPM
Highly precise and variable in many directions: HGPP. Long service life inclusive: approx. 10 million switch-ing cycles without relubrication.
  • Diameter 12 ... 20 mm
  • Integratable Hall sensors
  • Mounting of grippers from top and below
  • Light thanks to special aluminum


Vacuum suction gripper Type ESG
Unlimited modularity: suction gripper ESG. With over 2,000 combinations – optimum integration into the broad vacuum range.
  • Diameter 2 ... 200 mm
  • 5 different materials and six suction cup shapes
  • Different holder shapes


Vacuum generators Type VN, VAD, VADMI
Ideas to keep you ahead: in-line vacuum generator VAD New Line and multi-functional variants VADM... . For maximum service life and functionality.
  • Decentralized vacuum generation
  • Various performance categories
  • Different functions: e.g. VADMI with ejector pulse, air saving function and control signal



Hall sensors Type SMH
Proximity feedback for grippers: for up to 3 positions with standard and precision grippers. Outstanding precision, repetition accuracy, simple handling.
  • Temperature +5 ... +60 °C
  • Protection class IP65
  • Contactless sensing
  • Electronic setting of switching points by means of evaluation unit SMH-AE1



Checkbox
Optical position and quality inspection of small parts. Optoelectronic sorting made easy. Teach-in function for simple parts definition. Sturdy design combined with maximum reliability.
  • Identbox: Position and shape identification
  • Countbox: + counting function
  • Sortbox: + sorting function


Pre-Engineered Handling Systems
Types HP, HG (PDF)

Pre-Engineered Handling Systems are ideal for applications such as: assembling, transferring, palletizing, and the insertion/removal of parts and tooling. Two basic designs are offered as pre-engineered solutions.

HP Series
  • Pick and place design
  • Most suitable for shorter horizontal (Y-axis) strokes
  • Single support structure

HG Series
  • Gantry design
  • Dual support structure for longer horizontal (Y-axis) strokes
  • Easy selection from pre-configured systems
  • Easy ordering - complete systems with one part number
  • Pre-configured, pre-programmed control cabinet option
  • Fast delivery and reduced assembly time
  • Custom systems optional
  • CAD drawings and documentation included


Servopneumatic Positioning

Servopneumatics merges electronic closed-loop positioning accuracy with high-speed and pneumatic force. System consists of four main components: controller, interface, servo valve and linear rodless actuator with integral or external feedback sensor.

Servopneumatics with Axis Controller,
Type SPC-200 (PDF)
  • Control up to 4 individual axes
  • Many positions within the stroke length
  • Repetition accuracy up to ±0.1% of stroke
  • Convenient connection of valve and measuring system via axis interface
  • Simple operation and programming with WinPISA software
  • Digital/Analog feedback capabilities from same controller.
  • Feedback types can be mixed.
Bore Diameter: Metric: 25, 32, 40, 50, 63 mm
Stroke Lengths: 225 to 2000 mm
Force: 66.3 to 420 lbf / 295 to 1870 N


Soft Stop

Soft Stop controls the acceleration, deceleration and velocity of loads for an optimized cycle time. System consists of four main components: controller, interface, servo valve and linear rodless actuator with integral or external feedback sensor.

Soft Stop with Controllers,
Types SPC-10, SPC-11 (PDF)
  • Enables up to 30% faster cycle rates
  • Closed-loop solution which is harmonized for optimum performance
  • Easy set-up via dip switches or digital controls
  • Electronically controlled end-position cushioning with up to two intermediate positions
  • Reduction of vibration levels
  • Greatly extends the machine's service life
  • For standard rodless and rotary cylinders















© Festo AG & Co. KG
© Festo AG & Co. KG


© Festo AG & Co. KG







© Festo AG & Co. KG




© Festo AG & Co. KG










© Festo AG & Co. KG

© Festo AG & Co. KG














© Festo AG & Co. KG



© Festo AG & Co. KG




© Festo AG & Co. KG



© Festo AG & Co. KG


© Festo AG & Co. KG







© Festo AG & Co. KG








© Festo AG & Co. KG











© Festo AG & Co. KG
© Festo AG & Co. KG















© Festo AG & Co. KG















© Festo AG & Co. KG


[1] [2] [3] [4] [5] [6] [7] [8] [9] 

 

© 2008 Festo Corporation