DGE Electromechanical Linear Actuators

 

Belt Driven Linear Actuators
  • Sizes: 8, 12, 18, 25, 40, 63
  • Stroke Lengths up to 5 m
  • Maximum Speed: 10 m/s
  • Repeatability of ±0.10 mm
  • Axial force up to 1,500 N

Ball Screw Driven Linear Actuators
  • Sizes: 18, 25, 40, 63
  • Stroke Lengths up to 2 m
  • Maximum Speed: 1.2 m/s
  • Repeatability of ±0.02 mm
  • Axial force up to 1,600 N

Compact Cantilever Axis
  • Sizes: 18, 25, 40
  • Stroke Lengths up to 1 m
  • Maximum Speed: 3 m/s
  • Repeatability of ±0.05 mm
  • Axial force up to 1,000 N
© Festo AG & Co. KG
Multi-axis Systems
Components and accessories to build:
  • X/Y/Z Axis Systems
  • Cantilever-type Handling Gantries
  • Linear Gantries
  • Planar Surface Gantries
© Festo AG & Co. KG


To request a quote, technical support, or additional information click here


DGE-RF: Belt Driven Linear Actuator with Internal Roller Guide
High speed, load capacity, accuracy and repeatability. (2 pages)
8. 2005
© Festo AG & Co. KG
Press Release
DGEA Compact Cantilever Electromechanical Linear Actuator
Ideally suited for space-contained multi-axis configurations. (2 pages)
2. 2006
© Festo AG & Co. KG
Press Release
DGE-SP Electromechanical Linear Actuators
Ball Screw Driven
High repeatability in a compact, protected package. (2 pages)
11.2005
© Festo AG & Co. KG
Data Sheet
DGE-ZR Electromechanical Linear Actuators
Belt Driven
High speed in a compact, protected package. (2 pages)
11.2005
© Festo AG & Co. KG
Data Sheet
DGE-RF Electromechanical Linear Actuators
Belt driven with internal roller guide. (2 pages)
3. 2005
© Festo AG & Co. KG
Data Sheet
DGE Electromechanical Linear Actuators
Belt Driven and Ball Screw Driven Linear Actuators, Multi-axis System Adapter Kits, and Motor Mounting Kits. (220 pages)
Part #: 13024791
3. 2005
© Festo AG & Co. KG
Catalog
DGE-SA Linear Actuator for Clean Rooms
Encapsulated linear actuator for use in clean room environments. (2 pages)
Part #: SA209667
3. 2005
© Festo AG & Co. KG
SA Data Sheet
DGE-25-...-ZR Electromechanical Linear Actuator
With Corrosion-Resistant Steel Toothed Belt.
(2 pages)
Part #: SA232209
5. 2007
© Festo AG & Co. KG
SA Data Sheet
DGE-SP Electromechanical Linear Actuator
© Festo AG & Co. KG
High Resolution Image
DGE-ZR Electromechanical Linear Actuator
© Festo AG & Co. KG
High Resolution Image
DGEA Compact Cantilever Axis
© Festo AG & Co. KG
High Resolution Image
DGEA Compact Cantilever Axis
(Note: To view animation, download zip file, extract all files, then run the "start.exe" file.)
© Festo AG & Co. KG
Animation
DGE-SP-KF Electromechanical Linear Actuator
(Note: To view animation, download zip file, extract all files, then run the "start.exe" file.)
© Festo AG & Co. KG
Animation
DGE-ZR-KF Electromechanical Linear Actuator
(Note: To view animation, download zip file, extract all files, then run the "start.exe" file.)
© Festo AG & Co. KG
Animation
DGE-ZR-RF Electromechanical Linear Actuator
(Note: To view animation, download zip file, extract all files, then run the "start.exe" file.)
© Festo AG & Co. KG
Animation
Applications Utilizing Festo
Electromechanical Components
Duration: 5 min. 43 sec. File size: 63.7 MB.
Video
© 2008 Festo Corporation