Actuator Feedback
Proximity sensors for actuators with type 8 and type 10 sensor slots. Includes the innovative SMAT position transmitter for absolute position within 50 mm of cylinder stroke.
| ![]() | |
| New! SME-8M/SMT-8M Proximity Sensors ![]() The new Festo SME-8M/SMT-8M modular proximity sensor system, compatible with of a wide range of actuators, offers new dimensions in reliability and economy. (See Supplement below) | ![]() | |
To request a quote, technical support, or additional information click here | ||
| SME-8M/SMT-8M Proximity Sensors for T-Slots Ordering Guide. (4 pages) 3. 2007 | Supplement | |
| SMAT Position Transmitter The new SMAT can continuously monitor the position of a cylinder piston within a range of 50 mm. (2 pages) 5. 2006 | ![]() | Data Sheet |
| Electronic Sensors for Automation Precise Feedeback and Monitoring. (340 pages) Part #: 13043426 5. 2006 | ![]() | Catalog |
| SMT-10F-... Actuator Feedback Sensor, for Type 10 Slot Rounded slot | High Resolution Image | |
| SMAT-8E-... Position Transmitter, for Type 8 Slot T-slot | ![]() | High Resolution Image |
| SME/SMT-8M-...-M8 Actuator Feedback Sensor, for Type 8 Slot with identification plate holder | High Resolution Image | |
© 2008 Festo Corporation





