Air Supply
- Service units, dryers
- Pressure booster, reservoir
- Fittings, tubing and piping
- Pressure switch kit
- Lockout valves
- Soft start valves
- Gauges
- BasicLine fittings
- Fittings and piping
- Quick couplings
- Multitube connectors
- Barbed connectors
- Hose support and tubing ties
Service units D series
Plug-in and go: extremely robust and ready to install service units. e.g. filter regulator, on-off valve, fine and micro filters, lubricator.
- MINI – G 1/8 , MIDI – G 1/2 , MAXI – G 1
- Extremely high flow values with G 1
Adsorption dryer LDF
The insurance policy against corrosion, wear, high product rejects, frequent maintenance and severe machine damage.
- High flow rates: from 50 to 1,820 l/min
- ISO 8573.1 class 1.1.1 (in conjunction with one primary and one secondary filter)
- Dew point from -40 °C and -70 °C
- Low energy consumption and noise level
Pressure booster Type DPA
More pressure for less space: supply pressure can be doubled by means of the pressure booster without any problem.
- Supply pressure 2 to 8 bar, output pressure 2.5 to 16 bar
- Any installation position and anywhere within the compressed air network
- Purely mechanical functions
- Maintenance-free
Reservoirs Type CRVZS or VZS
Forget about pressure fluctuations: reservoirs made of stainless steel or steel, but always in accordance to EG standard and directives.
- Reservoir volume 0.1 to 20 l
- Medium: air or nitrogen
- Additional reservoir for flow control or for increased time delays
Fittings Type QS, CK, CN
Always a suitable fitting: fast, reliable and safe.
- QS plug-in connectors: for tubing outer Ø 3 to 16 mm. Over 1,000 variants
- CCK quick connectors in aluminum or polyamide for tubing outer Ø 3 to 13 mm. Classic quick connector with locknut
- CN barbed connector for tubing internal Ø 2 to 6 mm. Ideal for control cabinets
Tubing
Always suitable tubing: compressed air distribution made easy, always with optimum flow resistance.
- Polyurethane, polyamide, polyethylene and PVC
- Different colours, spiral tubing
- Diameters 12, 15, 18 and 22 mm
- Optional food-industry approved, hydrolysis or acid-resistant
The pressure switch family Type SDE 1
The monitoring specialist within the compressed air network: a reason-ably-priced modular system for pressure measurement, monitoring and sensing. Very simple installation.
- Application: pressure to hand, correctly regulated
- Background illuminated display
- Intuitive and simple adjustment
- Dynamic bar-code display
Lockout Valves, Type HE-LO (PDF)
Festo lockout valves offer a simple and quick way to exhaust downstream pressure on pneumatic systems.
- All metal construction
- Polyester powder-coated cast aluminum valve body and handle
- Durable construction
- Large 1" exhaust port provides low restriction connection
- Eight port threads, NPT / BSP: 3/8", 1/2", 3/4", 1"
- Industry-standard bolt mounting pattern
- Lockable with user supplied padlock
Soft Start Valves, Type HEL (PDF)
Soft start valves provide slow, controlled pressure build-up in pneumatic systems preventing sudden, high pressure air surges during start-up.
- Adjustable metering
- Pressure switching approx. 50% of input pressure
- G1/8 to G1 ISO connections
- Flow Rate: 1.0 to 6.5 Cv [1000 to 6500 l/min]
- Operating Pressure: 30 to 240 psi [2 to 16 bar]
Gauges (PDF)
- For monitoring and feedback of pneumatic system pressure conditions.
- Pressure and vacuum gauges for direct or panel mounting
- Display ranges: 0 to 240 psi [0 to 16 bar]
- Vacuum display ranges: -14.5 to 131 psi [-1 to 9 bar]
- G 1/8, R 1/8, G 1/4 ISO connections
- Quick Star pressure gauges with 4, 6, 8 mm and 5/32, 3/16, 1/4, 5/16, 3/8 inch fitting and tubing connections
- Gauges with adjustable red-green range provides additional safety when monitoring compressed air
BasicLine Push-in Fittings,
QB, QS-H (PDF)
- Inch series (type QB) - standard with NPT threads and inch tubing connection.
- Hybrid series (type QS-H) - standard with R threads and inch tubing connection. These fittings provide the flexibility of using inch tubing with metric components without the need for additional adapters.
- Versatile design can be used with compressed air and vacuum
- Available in straight, elbow and T configurations
- Assembly without tools
Fittings and Piping, Types CQ / PQ (PDF)
- Quickly assembled and disassembled without tools
- Corrosion resistant
- Suitable for distribution of compressed air, vacuum and fluids
- LABS-free
- Approved for the food processing industry
- Leakage-free
- Electrically nonconductive
- Low flow resistance
- Outer diameters of 12, 15, 18, 22, 28 mm
- Clamping at outside diameter
- Pipe/tubing can be removed and reinserted repeatedly
- No thread sealing material needed
Quick Couplings, Types KD/KS (PDF)
- Quick couplings provide convenient and very quick connection and disconnection of air line tubes.
Multitube Connectors,
Types KSV / KDVF (PDF)
- Multitube connectors act as cabinet bulkhead connectors. Multitube plugs and sockets can be fitted as needed, with terminal plugs and sockets accommodating a wide variety of tubing.
Barbed Connectors,
Types T-PK / L-PK / V-PK / Y-PK (PDF)
- Barbed connectors can make tubing connection much easier, particularly when assembling control cabinets or mounting racks
Hose Support and Tubing Ties,
Types PKS / KK / PB / PKB (PDF)
- Festo hose support strips and tube support elbows and other accessories produce a clean working environment.
















© 2008 Festo Corporation


