Festo

Drive accessories




© Festo AG & Co. KG
Rod eye Type SGS
Combatibility to perfection: for all piston guided drives. Maintenance-free to DIN ISO And DIN.

  • For piston rod threads M4 to M48 x2
  • With hexagonal nut
  • Steel/PTFE – bronze material in swivel bearing


© Festo AG & Co. KG
Rod Clevis Type SG, SGA
Freedom to swivel: permits swivel motion of cylinder in a single plane. Cylinder attachment directly at piston rod thread.

  • For piston rods with thread M4 to M48x2, hexagonal nut, with external thread
  • Optional corrosion-resistant design


© Festo AG & Co. KG
Clevis foot mounting Type LB, LS, LN
In every situation: angular misalignment is compensated. Excellent harmonizaton of cylinder and swivel flange.

  • For cylinders Ø 8 – 320 mm
  • Spherical bearing
  • Available in stainless steel design


© Festo AG & Co. KG
Guide unit for standard cylinders Type FENG/FEN
The reliable one: high precision guidance to protect cylinders against high torque loads.

  • Diameter 8 ... 100 mm
  • Stroke length 10 ... 500 mm
  • For cylinders DSN, DSNU, DNC and DNG with sliding bearing or recirculating ball-bearing guide



© Festo AG & Co. KG
One-way flow control valves Type GRL
The flow regulator: flow control made easy. Optional supply air/exhaust air flow control, even directly at the cylinder.

  • Flow rate 0 – 2,000 l/min
  • Threaded connection M3 – G
  • Connectors: QS3 – QS8 / PK3 – PK6


© Festo AG & Co. KG
Shock absorber YSR
Great cushioning action: the self-adjusting hydraulic sock absorber for handling technology.

  • Diameter 5 ... 32 mm
  • Stroke length 5 ... 60 mm
  • Cushioning 1 – 384 Nm
  • Optional with progressive cushioning characteristic


© Festo AG & Co. KG
Electronic end stop – Soft Stop Type SPC 10, SPC 11
Tuning for your drive: reduction in traversing times by up to 30 % and drastic reduction in vibration.

SPC 10:
  • Drive DGP/L, DNC
  • Travel between 2 fixed stops

SPC 11:
  • Drives DGP/L, DGPIL, DSMI, DNC
  • Travel between 2 fixed stops
  • Two intermediate positions


© Festo AG & Co. KG
Cylinder proximity sensor Type SM- ... –8/10
Open for all: 2 sizes for nearly all pneumatic. Standard: flush fitting in profile slot, variants for all applications.

  • Contactless or contacting sensing
  • Voltage 24 V DC or 230 V AC
  • Temperature range –20...+120 °C
  • CE-conform



[1] [2] [3] [4] [5] [6] [7] [8] [9] 

 

© 2008 Festo Corporation