Sensors
| Pressure Sensors | Lead Time |
Same Day / Next Day | ||||
PEV Pressure Switch Product info | ![]() | Function Maximum Voltage Pressure | Dry Contact 250 V AC/DC 1 ... 12 bar | |
SDE5 Pressure Switch Product info | ![]() | Function Switch Output Operating Voltage Pressure | "Teach-in" 3-wire PNP 15 ... 30 V DC 0 ... 10; 0 ... -1 bar | |
SDE1 Pressure Sensor Product info | ![]() | Digital Output Analog Output Operating Voltage Pressure | PNP 0 ...10 V 15 ... 30 V DC 1 ... 10 bar | |
SPAB Compact Pressure Sensor Product info | ![]() | Digital Outputs Analog Output Operating Voltage Pressure | 2 x NPN; 2 x PNP 1 ... 5 V DC 12 ... 24 V DC -1 ... 1; 0 ... 10 bar | |
| Actuator Feedback | Lead Time |
Same Day / Next Day | ||||
SME-8M Reed T-slot Sensors Product info | ![]() | Function Switch Output Operating Voltage Protection Class | Magnetic Type Reed 3-wire N/O Contact 5 ... 30 V DC IP65/IP68 | |
SMT-8M Electronic T-slot Sensors Product info | ![]() | Function Switch Output Operating Voltage Protection Class | Magnetic Type Electronic 3-wire NPN, PNP 10 ... 30 V DC IP65/IP68 | |
SMAT Position Transmitter Product info | ![]() | Measuring Range Repeatability Operating Voltage Analog Output | 50 ±2 mm 0.1 mm 15 ... 30 V DC 0 ... 10 V, 4 ... 20 mA | |
© 2008 Festo Corporation






