DMES Electromechanical Linear
Actuators
| High Value, High Performance, and High Reliability DMES linear actuators offer compact dimensions, high load capacity and high mechanical torques, providing a feed force of up to 3000 N. The non-backdriving lead screw is highly reliable. It is integrated within the body of the DMES actuator for greater protection. Flexible Design DMES offers open interfaces to accommodate mounting attachments and limit switches, and can be easily integrated into a multi-axis configuration. Three Axis Configurations
Complete Axis Solution For low-cost format adjustment, combining it with the intelligent servomotor MTR-DCI provides a compact complete servo motion control axis. | ![]() | |
Application
| ![]() | |
To request a quote, technical support, or additional information click here | ||
| DMES Electromechanical Linear Actuators High Value, High Performance, and High Reliability. (2 pages) 11. 2005 | ![]() | Press Release |
| DMES Electromechanical Linear Actuators Lead Screw Driven. (2 pages) 11. 2005 | ![]() | Data Sheet |
| DMES Electromechanical Linear Actuators Lead Screw Driven. For use with MTR-DCI intelligent servomotor. (48 pages) 4. 2007 | ![]() | Catalog |
| Electromechanical Linear Actuator DMES-25-100-GF-GA-SV | ![]() | High Resolution Image |
| Applications Utilizing Festo Electromechanical Components Duration: 5 min. 43 sec. File size: 63.7 MB. | Video | |
© 2008 Festo Corporation





