Festo

Sensors





New Inductive proximity sensors
Types SIEH, SIEN, SIES, SIEW (PDF)
Non-contact inductive proximity sensors for reliable, precision feedback in automated systems

  • Threaded barrel and rectangular designs
  • Solid state, no moving parts
  • NPN and PNP versions
  • 0.03" to 0.59" switching distances
  • High switching frequencies up to 3 kHz
  • Built-in LED, circuit protection
  • Versatile mounting options
  • Easily interfaced with most PLCs




New Optical Sensors
Type SOEC, SOEG, SOEL (PDF)
For sensing objects of almost any material over distances up to 19.6 feet.

  • Diffuse, retro-reflective and through-beam designs
  • 12 to 18 mm threaded barrel and rectangular versions
  • Polymer or glass fiberoptic cables
  • Solid state (NPN, PNP), no moving parts for maintenance-free, long life
  • Built-in circuit protection
  • Built-in potentiometer for precise adjustment and maximum accuracy


Analog Pressure Sensors
Type SDE (PDF)
Sensors provide analog current or voltage output that is proportional to the pressure input.

  • Five models for analog sensing, 0 to 232 psi
  • Fast response, high accuracy, Class 1, +/- 0.5%
  • Excellent linearity
  • Solid state, no moving parts
  • Built-in circuit protection, temperature compensation
  • Quick-connect with LED option
  • Easily interfaced to PLCs




Pressure Sensors
Wide selection of electric-pneumatic converters and transducers for use in hybrid control systems.

Type SDE1 (PDF)
  • Differential or relative pressure
  • NPN or PNP output
  • LCD displays
  • Various mounting options
  • Network pressure monitoring
  • Monitoring of regulator pressure setting
  • Vacuum level sensing

Type PENV, PEV, PE, PEN (PDF)
  • Pneumatic/Electric converters
  • Triple-function differential, pressure, vacuum switchesAdjustable pressure switches
  • Adjustable hysteresis
  • Electronic differential pressure switch


Vacuum Sensors
Type VPE, VPEV, VPENV (PDF)
Vacuum-electric converters for use where the vacuum condition must dictate the control signals.

  • Vacuum-electric converters
  • Adjustable vacuum switches
  • Adjustable hysteresis
  • NPN or PNP output
  • Electronic differential pressure switch for vacuum




Mechanical Sensors
Type S, SR, ER, EL (PDF)
Mechanically actuated micro switches and electrical limit switches for dependable, long-life operation.

  • Roller lever, idle roller lever, rod, and stern actuation
  • Moisture-resistant designs
  • Functional as normally open, normally closed, or transfer switches, depending on connection


Non-contact Pneumatic Sensors
Type SD, RML, RFL, SML, SFL (PDF)
This complete range of air-barrier, gap, reflex and backpressure pneumatic sensors is ideal for all-pneumatic systems and hazardous industrial environments.

  • 0" to 4" sensing range
  • Maintenance free, no moving parts
  • Self-cleaning in dirty environments
  • Reliable in high ambient temperatures
  • Safe in explosive environments
  • Unaffected by magnetic influences or sound waves
  • Works in complete darkness and when sensing transparent objects












    © Festo AG & Co. KG












    © Festo AG & Co. KG











    © Festo AG & Co. KG














    © Festo AG & Co. KG




    © Festo AG & Co. KG






    © Festo AG & Co. KG








    © Festo AG & Co. KG







    © Festo AG & Co. KG


    [1] [2] [3] [4] [5] [6] [7] [8] [9]

     

    © 2008 Festo Corporation