Festo

Electrical control technology





IPC FEC compact
The low-cost PLC with high-tech features: small, ethernet-compatible, control cabinet optimized. The compact control system for machine-oriented applications.
  • 12 inputs/8 outputs
  • Two serial interfaces
  • Ethernet interface


IPC FEC Standard
The sturdy miniature controller with IPC at the "heart". A simple ethernet connection. Direct mounting possible.
  • 16/32 digital inputs/8/16 digital outputs
  • 3 analogue inputs, 1 analogue output
  • Ethernet interface
  • 2 serial interfaces Software Tool for FEC Controllers Easy Control


Software Tool for FEC Controllers
Program like you think: IF ... THEN ... ELSE – just as simple as the controller itself. Simply describe the process and then program it. Ideal solution for small, quick applications. FST 4 supports programming via ethernet, and allows for easy linking of Windows PCs (e.g. Excel) to control systems.




Axis positioning controller Type SPC200
Strength in diversity: positioning controller for up to 4 pneumatic and electrical axes.
  • Activation of peripheral equipment via integrated I/O functions
  • Stand-alone or PLC activated
  • Programming via PC-supported software WinPisa


Axis controller Type SEC AC
Reliable electrical positioning: the intelligent, digital servo-controller for electrical positioning axes. SEC AC 305 up to 1,000 VA and SEC AC 508 up to 4,000 VA.
  • Automatic identifying of motors of other manufacturers
  • Suitable flanges and couplings



Counters PZA and PZV
Always the right number: counting or predetermining with adding counter or predetermining counter. Sturdy, practical!

Adding counter Type PZA:
  • For wall mounting
  • Front panel mounting
  • 6-digit display, incoming signals added numbering predetermining counter

Type PZV:
  • Subtracting counting mode
  • Manual and pneumatic reset


Logic elements (PDF)
The insurance for correct control: simple mechanical design and high functional reliability prevent errors in control section.
  • Flow rate 120 ... 1,170 l/min
  • Barbed fitting for tubing NW 3
  • G 1/8, G 1/4
  • OR function
  • AND function



FED - Front End Display (PDF)
Festo front end/remote access panels offer many built-in features. Offering a compact operator interface which simplifies access and provides diagnostic capability during machine startup and operation. These fully functional flexible units can also provide an intelligent solution for interacting with Festo IPC FEC Compact and Standard Controllers, IPC PS1 Professional Industrial PCs and Festo Smart Pneumatic Valve/Sensor Manifolds.

Standard features for both models include a high visibility monochrome LCD graphical display with LED backlighting, selectable modes of operation (configuration/operation), tactile keyboard and rugged construction for use in tough industrial environments and easy programming with the FED Designer software. Available in two models.



Variable Pulse Oscillators and
Start Blocks, Types VLG, ZSB (PDF)

Variable Pulse Oscillators:
  • Only one component needed for complete cycle control
  • 0.5 Hz to 7 Hz oscillating frequencies
  • For use with diaphragm, short-stroke and single and double acting cylinders



Start Blocks:
  • Used when it is essential that both hands of the operator be clear of a hazardous work area.











© Festo AG & Co. KG


© Festo AG & Co. KG



© Festo AG & Co. KG


© Festo AG & Co. KG


© Festo AG & Co. KG




© Festo AG & Co. KG









© Festo AG & Co. KG




© Festo AG & Co. KG















© Festo AG & Co. KG


[1] [2] [3] [4] [5] [6] [7] [8] [9] 

 

© 2008 Festo Corporation