Electromechanical Rod Actuators DNCE

 

Reliable, Intelligent Motion Control
The DNCE electromechanical rod actuator is a screw driven linear actuator with a nonrotating round piston rod. Based on ISO 6430, DNCE is able to be easily integrated into existing applications using DNC pneumatic cylinders. DNCE electromechanical actuators provide high precision and flexibility making them an ideal motion control solution when positioning accuracy is critical. It can be supplied as either a stand-alone mechanical axis to be mounted to a Festo or third party motor or as part of a complete Festo solution integrated with an MTR-DCI intelligent motor and controller.

Motor and mounting attachments ordered separately.
© Festo AG & Co. KG
Design Features
  • Motor mounting can be configured axially (A) or as a reverse parallel mount (U) for limited space requirements
  • Proximity sensors mount easily into sensors slots
  • Standard and custom stroke lengths available up to 800 mm
  • Repeatability:
    • Lead screw: ± 0.07 mm
    • Ball screw: ± 0.02 mm

Application
The type of application determines which is the best drive mechanism:
  • Ball screw-driven DNCE provides higher precision and repeatability, higher feed velocities, and longer duty cycles than pneumatic actuators
  • Lead screw driven DNCE is self-braking for safety
© Festo AG & Co. KG


To request a quote, technical support, or additional information click here


Electromechanical Rod Actuators DNCE
Lead Screw or Ball Screw Driven. (2 pages)
10. 2007
© Festo AG & Co. KG
Press Release
Electromechanical Rod Actuators DNCE
Lead Screw or Ball Screw Driven. (2 pages)
DNCE.PSI.US
10. 2007
© Festo AG & Co. KG
Data Sheet
Electromechanical Rod Actuators DNCE
Lead Screw or Ball Screw Driven. (40 pages)
Info 150
7. 2007
© Festo AG & Co. KG
Catalog
Electromechanical Rod Actuators DNCE
© Festo AG & Co. KG
High Resolution Image
Electromechanical Rod Actuator DNCE
DNCE-40-200-...
© Festo AG & Co. KG
High Resolution Image
Electromechanical Rod Actuators DNCE
DNCE-40-400-LS-2,5 with MTR-DCI-...
and DNCE-32-200-BS-Q with MTR-AC-...
© Festo AG & Co. KG
High Resolution Image
Electromechanical Rod Actuators DNCE
Lead Screw or Ball Screw Driven.
(Note: To view animation, download zip file, extract all files, then run the "start.exe" file.)
© Festo AG & Co. KG
Animation
Applications Utilizing Festo
Electromechanical Components
Duration: 5 min. 43 sec. File size: 63.7 MB.
Video

© 2008 Festo Corporation