FED Operator Interfaces provide easier control of automation tasks at the field level.
Key Features
- Connect to all FEC controllers , serially or via Ethernet
- Allowing trend display, recipe handling
- Displaying system states via numerical data fields, barcharts or text messages
- Displaying and storing alarms, the FEDs are equipped with password protection to prevent unauthorized use
- As client/server system: The FED terminal receives data from connected web servers and displays them using the integrated browser function
- As a SCADA station: Integrated hardware and software package for efficiently solving extensive display tasks on the system
- Project engineering is simplest and fastest process using Festo WYS/WYG software tool "FED Designer"
- Software enables uploading of projects, importing of variable declarations (allocation list)
- Objects can be reused (stored in libraries with graphics elements), thus shortening planning time
- Generously sized memory allows an almost unlimited number of graphics and texts to be displayed
- The number of variables per page is not limited, so complex processes can be displayed
- Multifunctional in use: Whether for a single-axis actuation, CPX terminal applications, multi-axis controllers in a handling system or process automation
- Extremely robust metal housing suitable for heavy duty use
| |
| |
| | |
To request a quote, technical support, or additional information click here
|
FED 300 ... FED 5010 Touch Screen Operator Interfaces
Touch Sensitive with Graphic User Interface.
(2 pages)
6.2007 | | Data Sheet |
FED-40 through FED-90 Text Operator Interfaces
Festo Remote Access Panels. (2 pages)
6. 2007 | | Data Sheet |
Operator Units FED, Front End Display
(14 pages)
8. 2007 | | Catalog |
| Text Operator Interface FED-50 | | High Resolution Image
(2.51 MB) |
| Text Operator Interface FED-60 | | High Resolution Image
(2.41 MB) |
| Text Operator Interface FED-90 | | High Resolution Image
(2.98 MB) |
| Touch Screen Operator Interface FED-300 | | High Resolution Image
(2.61 MB) |
| Touch Screen Operator Interface FED-500 | | High Resolution Image
(2.57 MB) |
| Touch Screen Operator Interface FED-700 | | High Resolution Image
(3.92 MB) |
| Touch Screen Operator Interface FED-2000 | | High Resolution Image
(2.06 MB) |