Products
Pneumatic actuators
Rodless cylinders
Mechanically coupled
Magnetically coupled
 

Rodless cylinders

 
 
Print
 
  • Diameter 8, 12, 18, 25, 32, 40, 50, 80 mm
  • Stroke length 1 ... 8500 mm
  • Force 30 ... 3016 N
  • Guide options
    • Basic design
    • Plain-bearing guide
    • Recirculating ball bearing guide
    • Heavy-duty guide.
 
  • Diameter 12, 16, 20, 25, 32, 40 mm
  • Stroke length 10 ... 4000 mm
  • Force 68 ... 754 N
  • Guide variant
    • Recirculating ball bearing guide.