Products
Pneumatic actuators
Stopper cylinders
Stopper cylinders DFSP
DFST stopper cylinder
Stopper cylinders STAF
 

Stopper cylinders

 
 
Print
 
  • Diameter 16, 20, 32, 40, 50 mm
  • Stroke length 5 ... 30 mm
  • Permissible impact force on the advanced piston rod 880 ... 6280 N
  • Position sensing
  • Fixed cushioning
  • Variants: trunnion, roller, non-rotating
Special features:
  • The standard stopper cylinder for all applications
 
  • Diameter: 50, 63, 80 mm
  • Stroke length: 30 ... 40 mm
  • Permissible impact force on the advanced piston rod: 3000 ... 6000 N
  • Position sensing
  • Fixed cushioning
  • Toggle lever
 
  • Diameter 32 and 80 mm
  • Stroke length 20 ... 40 mm
  • Permissible impact force on the advanced piston rod 480 ... 14600 N
  • Position sensing
  • Fixed cushioning