Products
Sensors
Inductive sensors
Inductive sensors SIEA
Inductive sensors SIED
Inductive sensors SIEF
Inductive sensors SIEH
Inductive sensors SIEN
Inductive sensors SIES
Accessories
 
Sensors >   

Inductive sensors

= Core product range
 
Core product range
 
Print
 
  • Voltage 15 ... 30V DC
  • Size M8, M12, M18, M30
  • Analog output 0 ... 10V, 4 ... 20 mA
  • Flush fitting.
 
  • Voltage 20 ... 320V DC, 20 ... 265 V AC
  • Size M12, M18, M30
  • 2-wire, contactless
  • Flush or non-flush mounting
  • Standard switching distance.
Special features:
  • For direct and alternating voltage
 
  • Voltage 10 ... 30V DC
  • size M8, M12, M18, M30
  • PNP, NPN
  • Reduction factor 1 for all metals
  • Mounting type flush fitting or partially flush fitting
  • Standard switching distance.
Special features:
  • Welding field immune
 
  • Voltage 10 ... 34V DC
  • Size 3 mm, M12, M18
  • PNP, NPN
  • Flush mounting
  • Increased switching distance.
 
Core product range
  • Voltage 10 ... 34V DC
  • Size 4 mm, M5, 6.5 mm, M8, M12, M18, M30
  • PNP, NPN
  • Flush or non-flush mounting
  • Standard switching distance.
 
  • Voltage 10 ... 30 V DC
  • Size: 5 x 5 x 25 mm, 40 x 40 x 120 mm,
  • for T-slot (...-8M)
  • PNP, NPN
  • Flush mounting
  • Standard switching distance
Special features:
  • The only inductive sensor for type 8 slots with patented LED status display
 
Core product range
  • Extensive range of accessories for every application.
    • Mounting kits
    • Sensor brackets
    • Clips
    • Position marker