Products
Handling systems
Handling modules
Handling modules HSP
HSW handling units
 

Handling modules

 
 
Print
 
  • Size 12, 16, 25 mm
  • Stroke length of Y stroke 52 ... 170 mm
  • Stroke length of Z stroke 20 ... 70 mm
  • Working stroke 5 ... 25 mm
  • Payload: 0 ... 1600 g
  • Force 40 ... 65 N
  • Cycle time 0.6 ... 1 second
  • With pneumatic drive
  • With drive shaft; without drive
 
  • Size 10, 12, 16 mm
  • Linear stroke 90 ... 175 mm
  • Working stroke 9 ... 35 mm
  • Payload: 0 ... 1600 g
  • Force 30 ... 55 N
  • Cycle time 0.6 ... 1 s
  • Angle range 80 ... 100°
  • With pneumatic drive
  • With drive shaft; without drive