Products
Pneumatic actuators
Servo-pneumatic control components
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve manifolds
Sensors
Image processing systems
Compressed air preparation
Air supply components
Electric cables and connectors
Control technology and software
Other pneumatic equipment
Process automation
Ready-to-install solutions
 
 

Search result for dgc

Results: 7
Print
Pneumatic actuators > Rodless cylinders > Mechanically coupled
New 4/2015: ATEX category EX3
  • Diameter: 8, 12, 18, 25, 32, 40, 50, 63 mm
  • Stroke length: 1 ... 8500 mm
  • Force: 30 ... 1870 N
  • Position sensing
  • Various cushioning options
Special features:
  • Guide variants
    • Standard design
    • Plain-bearing guide
    • Recirculating ball bearing guide
 
Pneumatic actuators > Actuator accessories > Linear guides
  • Diameter 8, 12, 18, 25, 32, 40, 50, 63 mm
  • Stroke length 1 to 5000 mm
  • Various different cushioning options possible
 
Pneumatic actuators > Rodless cylinders > Mechanically coupled
  • Diameter: 18, 25, 32, 40, 50, 63, 80 mm
  • Stroke length: 1 ... 8500 mm
  • Force: 153 ... 3016 N
  • Position sensing
Special features:
  • 1:1 interchangeable with linear drive DGP
  • Compact design
  • No external guide, for simple drive functions
 
Pneumatic actuators > Rodless cylinders > Mechanically coupled
  • Diameter: 18, 25, 40 mm
  • Stroke length: 1 ... 5000 mm
  • Force: 153 ... 754 N
  • Position sensing
  • End position cushioning with shock absorber
  • Recirculating ball bearing guide
Special features:
  • Heavy-duty guide for large loads and torques
 
Pneumatic actuators > Actuator accessories > Drive-specific accessories
  • Profile rail, retainer, external intermediate position
 
Servo-pneumatic control components > Drives with displacement encoder > Linear drive with displacement encoder
  • Diameter 18, 25, 32, 40, 63 mm
  • Stroke length 100 ... 2000 mm
  • Force 153... 1870 N
  • Max. speed: 5 m/s
  • Repetition accuracy 0.2 ... 0.8 mm
 
Electromechanical drives > Accessories for electric actuators > Mounting parts for motor assembly
  • Mounting kits for linear drive DGC on linear drive ELGL