Round cylinder DSNU-3/4"-2"-PPV-A

546406

GTIN: 4052568352721

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
3/4"
Theoretical force at 6 bar, advancing
188.605 N
Stroke
50.8 mm
Cushioning
Pneumatic cushioning, adjustable at both ends